Configuration struct for TC module in 8-bit size counter mode.
#include <tc.h>
Data Fields | |
uint8_t | compare_capture_channel [NUMBER_OF_COMPARE_CAPTURE_CHANNELS] |
Value to be used for compare match on each channel. More... | |
uint8_t | period |
Where to count to or from depending on the direction on the counter. More... | |
uint8_t | value |
Initial timer count value. More... | |
uint8_t tc_8bit_config::compare_capture_channel[NUMBER_OF_COMPARE_CAPTURE_CHANNELS] |
Value to be used for compare match on each channel.
Referenced by configure_tc_alt(), configure_tc_def(), and tc_init().
uint8_t tc_8bit_config::period |
Where to count to or from depending on the direction on the counter.
Referenced by adp_example_tc_configure(), configure_tc_alt(), configure_tc_def(), hw_timer_init(), and tc_init().
uint8_t tc_8bit_config::value |
Initial timer count value.
Referenced by adp_example_tc_configure(), configure_tc_alt(), configure_tc_def(), and tc_init().