#include <m2m_socket_host_if.h>
Data Fields | |
uint8 | au8OptVal [SSL_MAX_OPT_LEN] |
SOCKET | sock |
uint16 | u16SessionID |
uint32 | u32OptLen |
uint8 | u8Option |
uint8 tstrSSLSetSockOptCmd::au8OptVal[SSL_MAX_OPT_LEN] |
Referenced by sslSetSockOpt().
SOCKET tstrSSLSetSockOptCmd::sock |
Referenced by sslSetSockOpt().
uint16 tstrSSLSetSockOptCmd::u16SessionID |
Referenced by sslSetSockOpt().
uint32 tstrSSLSetSockOptCmd::u32OptLen |
Referenced by sslSetSockOpt().
uint8 tstrSSLSetSockOptCmd::u8Option |
Referenced by sslSetSockOpt().