This struct contains a TLS certificate.
#include <m2m_types.h>
Data Fields | |
char | acFileName [TLS_FILE_NAME_MAX] |
uint32 | u32FileAddr |
uint32 | u32FileSize |
char tstrTlsSrvSecFileEntry::acFileName[TLS_FILE_NAME_MAX] |
Name of the certificate.
Referenced by TlsSrvSecFopen().
uint32 tstrTlsSrvSecFileEntry::u32FileAddr |
Error Code.
Referenced by TlsSrvSecFopen(), and TlsSrvSecFwrite().
uint32 tstrTlsSrvSecFileEntry::u32FileSize |
Size of the certificate.
Referenced by TlsSrvSecFclose(), and WriteTlsServerKeyMaterial().