#include <lorawan.h>
Data Fields | |
uint8_t | dataRange |
uint16_t | dutyCycle |
uint32_t | frequency |
bool | status |
uint8_t _ChannelAttr::dataRange |
uint16_t _ChannelAttr::dutyCycle |
uint32_t _ChannelAttr::frequency |
bool _ChannelAttr::status |
Referenced by cert_enable_channels(), and mote_set_parameters().