Microchip® Advanced Software Framework

_LorawanStatus Union Reference

#include <lorawan.h>

Data Fields

struct {
   unsigned   adr:1
 
   unsigned   automaticReply:1
 
   unsigned   channelsModified:1
 
   unsigned   linkCheck:1
 
   unsigned   macPause:1
 
   unsigned   macState:3
 
   unsigned   mcastEnabled:1
 
   unsigned   nbRepModified:1
 
   unsigned   networkJoined:1
 
   unsigned   prescalerModified:1
 
   unsigned   rejoinNeeded:1
 
   unsigned   rxDone:1
 
   unsigned   rxTimingSetup:1
 
   unsigned   secondReceiveWindowModified:1
 
   unsigned   silentImmediately:1
 
   unsigned   txPowerModified:1
 
}; 
 
uint32_t value
 

struct { ... }
unsigned _LorawanStatus::adr
unsigned _LorawanStatus::automaticReply
unsigned _LorawanStatus::channelsModified
unsigned _LorawanStatus::linkCheck
unsigned _LorawanStatus::macPause
unsigned _LorawanStatus::macState
unsigned _LorawanStatus::mcastEnabled
unsigned _LorawanStatus::nbRepModified
unsigned _LorawanStatus::networkJoined
unsigned _LorawanStatus::prescalerModified
unsigned _LorawanStatus::rejoinNeeded
unsigned _LorawanStatus::rxDone
unsigned _LorawanStatus::rxTimingSetup
unsigned _LorawanStatus::secondReceiveWindowModified
unsigned _LorawanStatus::silentImmediately
unsigned _LorawanStatus::txPowerModified
uint32_t _LorawanStatus::value