Microchip® Advanced Software Framework

_StackVersion_t Union Reference

#include <lorawan.h>

Data Fields

struct {
   uint32_t   iteration: 4
 
   uint32_t   major: 4
 
   uint32_t   minor: 4
 
   uint32_t   qualifier: 2
 
   uint32_t   reserved1: 14
 
   uint32_t   reserved2: 4
 
}; 
 
uint32_t value
 

struct { ... }
uint32_t _StackVersion_t::iteration
uint32_t _StackVersion_t::major
uint32_t _StackVersion_t::minor
uint32_t _StackVersion_t::qualifier
uint32_t _StackVersion_t::reserved1
uint32_t _StackVersion_t::reserved2
uint32_t _StackVersion_t::value