#include <lorawan_private.h>
Data Fields | |
struct { | |
uint8_t rfu: 1 | |
uint8_t rx1DROffset: 3 | |
uint8_t rx2DataRate: 4 | |
} | bits |
uint8_t | value |
struct { ... } DlSettings_t::bits |
uint8_t DlSettings_t::rfu |
uint8_t DlSettings_t::rx1DROffset |
uint8_t DlSettings_t::rx2DataRate |
uint8_t DlSettings_t::value |