#include <lorawan_private.h>
Data Fields | |
struct { | |
uint8_t ack:1 | |
uint8_t adr:1 | |
uint8_t adrAckReq:1 | |
uint8_t fOptsLen:4 | |
uint8_t fPending:1 | |
}; | |
uint8_t | value |
struct { ... } |
uint8_t FCtrl_t::ack |
uint8_t FCtrl_t::adr |
uint8_t FCtrl_t::adrAckReq |
uint8_t FCtrl_t::fOptsLen |
uint8_t FCtrl_t::fPending |
uint8_t FCtrl_t::value |