#include <lorawan_private.h>
Data Fields | |
struct { | |
uint16_t applicationKey:1 | |
uint16_t applicationSessionKey:1 | |
uint16_t deviceAddress: 1 | |
uint16_t deviceEui: 1 | |
uint16_t joinEui:1 | |
uint16_t networkSessionKey:1 | |
}; | |
uint16_t | value |
struct { ... } |
uint16_t LorawanMacKeys_t::applicationKey |
uint16_t LorawanMacKeys_t::applicationSessionKey |
uint16_t LorawanMacKeys_t::deviceAddress |
uint16_t LorawanMacKeys_t::deviceEui |
uint16_t LorawanMacKeys_t::joinEui |
uint16_t LorawanMacKeys_t::networkSessionKey |
uint16_t LorawanMacKeys_t::value |