#include <lorawan.h>
Data Fields | |
struct { | |
unsigned ackRequiredFromNextDownlinkMessage:1 | |
unsigned ackRequiredFromNextUplinkMessage:1 | |
unsigned adrAckRequest:1 | |
unsigned fPending:1 | |
unsigned joining: 1 | |
unsigned syncronization:1 | |
}; | |
uint16_t | value |
struct { ... } |
unsigned LorawanMacStatus_t::ackRequiredFromNextDownlinkMessage |
unsigned LorawanMacStatus_t::ackRequiredFromNextUplinkMessage |
unsigned LorawanMacStatus_t::adrAckRequest |
unsigned LorawanMacStatus_t::fPending |
unsigned LorawanMacStatus_t::joining |
unsigned LorawanMacStatus_t::syncronization |
uint16_t LorawanMacStatus_t::value |