Microchip® Advanced Software Framework

example4 Directory Reference

Files

file  composite/device/example4/conf_usb.h
 USB configuration file.
 
file  common/services/usb/class/composite/device/example4/main.c
 Main functions for USB composite example.
 
file  services/usb/class/composite/device/example4/main.h
 Declaration of main function used by Composite example 4.
 
file  composite/device/example4/memories_initialization_samd.c
 Initialization of memories Specific SAMDx functions to initialize the memories.
 
file  composite/device/example4/uart.h
 UART functions.
 
file  composite/device/example4/uart_samd.c
 UART functions.
 
file  composite/device/example4/ui.h
 Common User Interface for USB application.