Files | |
file | services/usb/class/msc/host/example2/conf_access.h |
Memory access control configuration. | |
file | services/usb/class/msc/host/example2/conf_fatfs.h |
FATFS configuration file. | |
file | msc/host/example2/conf_usb_host.h |
USB host configuration file. | |
file | common/services/usb/class/msc/host/example2/main.c |
Main functions for USB host mass storage example. | |
file | services/usb/class/msc/host/example2/main.h |
Declaration of main function used by example. | |
file | msc/host/example2/ui.h |
Common User Interface for USB host MSC application. | |