Microchip® Advanced Software Framework

example3 Directory Reference

Files

file  composite/device/example3/conf_usb.h
 USB configuration file.
 
file  common/services/usb/class/composite/device/example3/main.c
 Main functions for USB composite example.
 
file  services/usb/class/composite/device/example3/main.h
 Declaration of main function used by Composite example 3.
 
file  composite/device/example3/memories_initialization_samd.c
 Initialization of memories Specific SAMDx functions to initialize the memories.
 
file  composite/device/example3/ui.h
 Common User Interface for USB application.