Functions | |
uint8_t * | edbg_eui_read_eui64 (void) |
uint8_t* edbg_eui_read_eui64 | ( | void | ) |
References i2c_master_packet::address, i2c_master_packet::data, data, i2c_master_packet::data_length, i2c_master_packet::high_speed, i2c_master_packet::hs_master_code, i, i2c_master_enable(), i2c_master_get_config_defaults(), i2c_master_init(), i2c_master_instance, i2c_master_read_packet_wait(), i2c_master_reset(), i2c_master_write_packet_wait_no_stop(), i2c_master_config::pinmux_pad0, i2c_master_config::pinmux_pad1, PRINTF, readbuf, SLAVE_ADDRESS, SLAVE_WAIT_TIMEOUT, STATUS_ERR_BAD_ADDRESS, STATUS_ERR_TIMEOUT, STATUS_OK, i2c_master_packet::ten_bit_address, and write_buffer.
Referenced by ReadMacAddress().