Microchip® Advanced Software Framework

main_array/quick_start/qs_emulator_basic.c File Reference

SAM EEPROM Emulator Service Quick Start.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>

Functions

static void configure_bod (void)
 
void configure_eeprom (void)
 [setup] More...
 
int main (void)
 [setup] More...
 

static void configure_bod ( void  )
static

References system_interrupt_enable().

Referenced by main().

void configure_eeprom ( void  )

[setup]

[init_eeprom_service]

[init_eeprom_service]

[check_init_ok]

[check_init_ok] [check_re-init]

[check_re-init]

References eeprom_emulator_erase_memory(), eeprom_emulator_init(), STATUS_ERR_NO_MEMORY, and STATUS_OK.

Referenced by main().

int main ( void  )

[setup]

[setup_init]

[setup_init]

[setup_bod]

[setup_bod]

[main] [read_page]

[read_page]

[toggle_first_byte]

[toggle_first_byte] [set_led]

[set_led]

[write_page]

[write_page]

[write_page_not_commit]

[write_page_not_commit]

[main]

References configure_bod(), configure_eeprom(), eeprom_emulator_commit_page_buffer(), eeprom_emulator_read_page(), eeprom_emulator_write_page(), EEPROM_PAGE_SIZE, port_pin_set_output_level(), and system_init().