SAM ADC Quick Start.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Macros | |
#define | ADC_SAMPLES 128 |
[result_buffer] More... | |
Functions | |
void | adc_complete_callback (struct adc_module *const module) |
void | configure_adc (void) |
[job_complete_callback] More... | |
void | configure_adc_callbacks (void) |
int | main (void) |
[setup] More... | |
Variables | |
struct adc_module | adc_instance |
[result_buffer] More... | |
volatile bool | adc_read_done = false |
[module_inst] More... | |
uint16_t | adc_result_buffer [ADC_SAMPLES] |
#define ADC_SAMPLES 128 |
[result_buffer]
Referenced by main().
void adc_complete_callback | ( | struct adc_module *const | module | ) |
References adc_read_done.
Referenced by configure_adc_callbacks().
void configure_adc | ( | void | ) |
[job_complete_callback]
[module_inst]
[setup]
[setup_config]
[setup_config] [setup_config_defaults]
[setup_config_defaults]
[setup_modify_conf]
[setup_modify_conf]
[setup_set_config]
[setup_set_config]
[setup_enable]
[setup_enable]
References adc_enable(), adc_get_config_defaults(), adc_init(), and adc_instance.
void configure_adc_callbacks | ( | void | ) |
[setup_register_callback]
[setup_register_callback] [setup_enable_callback]
[setup_enable_callback]
References adc_complete_callback(), adc_enable_callback(), adc_instance, and adc_register_callback().
Referenced by main().
int main | ( | void | ) |
[setup]
[setup_init]
[setup_init]
[main] [enable_global_interrupts]
[enable_global_interrupts]
[start_adc_job]
[start_adc_job]
[job_complete_poll]
[job_complete_poll]
[inf_loop]
[inf_loop] [main]
References adc_instance, adc_read_buffer_job(), adc_read_done, adc_result_buffer, ADC_SAMPLES, configure_adc(), configure_adc_callbacks(), system_init(), and system_interrupt_enable_global().
struct adc_module adc_instance |
[result_buffer]
[module_inst]
uint16_t adc_result_buffer[ADC_SAMPLES] |
Referenced by main().