#include <miwi_api.h>
Data Fields | |
uint8_t | connRespWaitInSec |
uint32_t | dataRequestInterval |
uint32_t | deviceTimeout |
DuplicateRejectionTable_t * | duplicateRejectionTable |
uint8_t | duplicateRejectionTableSize |
uint8_t | edLinkFailureAttempts |
uint8_t | frameRetry |
uint8_t | joinWish |
uint16_t | keepAliveRxOnEdSendInterval |
uint16_t | keepAliveRxOnEdTimeoutSec |
uint32_t | maxDataRequestInterval |
uint16_t | myPANID |
uint8_t | numOfCoordinators |
uint8_t __defaultParametersRomOrRam::connRespWaitInSec |
uint32_t __defaultParametersRomOrRam::dataRequestInterval |
uint32_t __defaultParametersRomOrRam::deviceTimeout |
DuplicateRejectionTable_t* __defaultParametersRomOrRam::duplicateRejectionTable |
uint8_t __defaultParametersRomOrRam::duplicateRejectionTableSize |
uint8_t __defaultParametersRomOrRam::edLinkFailureAttempts |
uint8_t __defaultParametersRomOrRam::frameRetry |
uint8_t __defaultParametersRomOrRam::joinWish |
uint16_t __defaultParametersRomOrRam::keepAliveRxOnEdSendInterval |
uint16_t __defaultParametersRomOrRam::keepAliveRxOnEdTimeoutSec |
uint32_t __defaultParametersRomOrRam::maxDataRequestInterval |
uint16_t __defaultParametersRomOrRam::myPANID |
uint8_t __defaultParametersRomOrRam::numOfCoordinators |