#include <miwi_p2p_star.h>
Data Fields | |
uint8_t | ackReq |
uint8_t | broadcast |
DataConf_callback_t | confCallback |
uint8_t | destAddress [MY_ADDRESS_LENGTH] |
uint8_t | fromEDToED |
uint8_t | msg [MAX_PAYLOAD+4] |
uint8_t | msghandle |
uint8_t | msgLength |
bool | secEnabled |
uint8_t | timeout |
uint8_t _DataFrame_t::ackReq |
Referenced by frameParse(), and MiApp_SendData().
uint8_t _DataFrame_t::broadcast |
Referenced by frameParse(), macAckOnlyDataCallback(), MiApp_SendData(), and protocolTimerHandler().
DataConf_callback_t _DataFrame_t::confCallback |
Referenced by appAckWaitDataCallback(), dataTimerHandler(), frameParse(), macAckOnlyDataCallback(), MiApp_SendData(), and protocolTimerHandler().
uint8_t _DataFrame_t::destAddress[MY_ADDRESS_LENGTH] |
Referenced by frameParse(), and MiApp_SendData().
uint8_t _DataFrame_t::fromEDToED |
Referenced by frameParse(), and macAckOnlyDataCallback().
uint8_t _DataFrame_t::msg[MAX_PAYLOAD+4] |
Referenced by appAckWaitDataCallback(), dataTimerHandler(), frameParse(), macAckOnlyDataCallback(), MiApp_SendData(), and protocolTimerHandler().
uint8_t _DataFrame_t::msghandle |
Referenced by appAckWaitDataCallback(), dataTimerHandler(), frameParse(), MiApp_SendData(), and protocolTimerHandler().
uint8_t _DataFrame_t::msgLength |
Referenced by frameParse(), and MiApp_SendData().
bool _DataFrame_t::secEnabled |
Referenced by appAckWaitDataCallback(), frameParse(), and MiApp_SendData().
uint8_t _DataFrame_t::timeout |
Referenced by dataTimerHandler(), frameParse(), MiApp_SendData(), and protocolTimerHandler().