Data Fields | |
uint8_t * | frame |
DataConf_callback_t | frameConfCallback |
API_UINT64_UNION | frameDstAddr |
uint8_t | frameHandle |
uint8_t | frameLength |
MAC_TRANS_PARAM | frameParam |
uint8_t* _TxFrameEntry_t::frame |
Referenced by frameTransmit(), and P2PTasks().
DataConf_callback_t _TxFrameEntry_t::frameConfCallback |
Referenced by frameTransmit(), and frameTxCallback().
API_UINT64_UNION _TxFrameEntry_t::frameDstAddr |
Referenced by frameTransmit().
uint8_t _TxFrameEntry_t::frameHandle |
Referenced by frameTransmit(), and P2PTasks().
uint8_t _TxFrameEntry_t::frameLength |
Referenced by frameTransmit(), and P2PTasks().
MAC_TRANS_PARAM _TxFrameEntry_t::frameParam |
Referenced by frameTransmit(), and P2PTasks().