Data Fields | |
p2pStarState_t | backupState |
uint32_t | channelMap |
resyncConnection_callback_t | confCallback |
uint8_t | connectionIndex |
uint8_t | resyncTimes |
miwi_status_t | status |
p2pStarState_t _resyncConnection::backupState |
uint32_t _resyncConnection::channelMap |
resyncConnection_callback_t _resyncConnection::confCallback |
Referenced by frameParse().
uint8_t _resyncConnection::connectionIndex |
uint8_t _resyncConnection::resyncTimes |
Referenced by frameParse().
miwi_status_t _resyncConnection::status |