#include <wlPdsTypesConverter.h>
Data Fields | |
void(* | filler )(void) |
uint8_t | flags |
void * | itemData |
S_Nv_ItemId_t | itemId |
uint16_t | itemSize |
void(* ItemIdToMemoryMapping_t::filler)(void) |
Referenced by pdsRestoreItem(), pdsStoreItem(), and pdsStoreItemTaskHandler().
uint8_t ItemIdToMemoryMapping_t::flags |
Referenced by pdsIsItemUnderSecurityControl(), and verifyItemSizes().
void* ItemIdToMemoryMapping_t::itemData |
Referenced by pdsRestoreItem(), pdsStoreItem(), and pdsStoreItemTaskHandler().
S_Nv_ItemId_t ItemIdToMemoryMapping_t::itemId |
Referenced by pdsGetItemDescr().
uint16_t ItemIdToMemoryMapping_t::itemSize |
Referenced by PDS_InitItems(), pdsRestoreItem(), pdsStoreItem(), and pdsStoreItemTaskHandler().