Microchip® Advanced Software Framework

otauClientInfoIndication_t Struct Reference

#include <otau_notify.h>

Data Fields

uint8_t board [10]
 
uint8_t board_version [5]
 
uint8_t device_type [10]
 
uint8_t domainId
 
uint8_t firmware [10]
 
uint8_t firmware_version [5]
 
uint8_t msgId
 

uint8_t otauClientInfoIndication_t::board[10]
uint8_t otauClientInfoIndication_t::board_version[5]
uint8_t otauClientInfoIndication_t::device_type[10]
uint8_t otauClientInfoIndication_t::domainId
uint8_t otauClientInfoIndication_t::firmware[10]
uint8_t otauClientInfoIndication_t::firmware_version[5]
uint8_t otauClientInfoIndication_t::msgId