Microchip® Advanced Software Framework

otauImageResponse_t Struct Reference

#include <otau_upgrade.h>

Data Fields

uint8_t block [PHY_MAX_PAYLOAD_SIZE]
 
uint32_t blockAddr
 
uint16_t blockSize
 
uint8_t domainId
 
uint8_t imageRespType
 
uint8_t msgId
 

uint8_t otauImageResponse_t::block[PHY_MAX_PAYLOAD_SIZE]

Referenced by otauUpgradeRcvdFrame().

uint32_t otauImageResponse_t::blockAddr

Referenced by otauUpgradeRcvdFrame().

uint16_t otauImageResponse_t::blockSize

Referenced by otauUpgradeRcvdFrame().

uint8_t otauImageResponse_t::domainId
uint8_t otauImageResponse_t::imageRespType
uint8_t otauImageResponse_t::msgId