Microchip® Advanced Software Framework

otauQueryImageRequest_t Struct Reference

#include <otau_upgrade.h>

Data Fields

uint8_t boardName [10]
 
uint8_t boardVersion [5]
 
uint8_t domainId
 
uint8_t firmwareName [10]
 
uint8_t firmwareVersion [5]
 
uint32_t imageSize
 
uint32_t imageStart
 
uint8_t msgId
 

uint8_t otauQueryImageRequest_t::boardName[10]
uint8_t otauQueryImageRequest_t::boardVersion[5]
uint8_t otauQueryImageRequest_t::domainId
uint8_t otauQueryImageRequest_t::firmwareName[10]
uint8_t otauQueryImageRequest_t::firmwareVersion[5]
uint32_t otauQueryImageRequest_t::imageSize
uint32_t otauQueryImageRequest_t::imageStart
uint8_t otauQueryImageRequest_t::msgId