#include <otau_debug.h>
Data Fields | |
uint8_t | domainId |
uint32_t | mem_addr |
uint16_t | mem_len |
uint8_t | mem_type |
uint8_t | msg_id |
uint8_t read_memory_req_t::domainId |
uint32_t read_memory_req_t::mem_addr |
Referenced by otauDebugRcvdFrame().
uint16_t read_memory_req_t::mem_len |
Referenced by otauDebugRcvdFrame().
uint8_t read_memory_req_t::mem_type |
Referenced by otauDebugRcvdFrame().
uint8_t read_memory_req_t::msg_id |