#include <server_upgrade.h>
Data Fields | |
uint8_t | domainId |
uint64_t | ieee_addr |
uint8_t | msgId |
uint16_t | short_addr |
uint8_t server_notify_indication_t::domainId |
uint64_t server_notify_indication_t::ieee_addr |
uint8_t server_notify_indication_t::msgId |
uint16_t server_notify_indication_t::short_addr |