Microchip® Advanced Software Framework

write_memory_req_t Struct Reference

#include <otau_debug.h>

Data Fields

uint8_t domainId
 
uint32_t mem_addr
 
uint8_t mem_content [100]
 
uint16_t mem_len
 
uint8_t mem_type
 
uint8_t msg_id
 

uint8_t write_memory_req_t::domainId
uint32_t write_memory_req_t::mem_addr

Referenced by otauDebugRcvdFrame().

uint8_t write_memory_req_t::mem_content[100]

Referenced by otauDebugRcvdFrame().

uint16_t write_memory_req_t::mem_len

Referenced by otauDebugRcvdFrame().

uint8_t write_memory_req_t::mem_type

Referenced by otauDebugRcvdFrame().

uint8_t write_memory_req_t::msg_id