#include <sysTimer.h>
Data Structures | |
struct | _MIWI_TICK_bytes |
struct | _MIWI_TICK_words |
Data Fields | |
struct _MIWI_TICK::_MIWI_TICK_bytes | byte |
uint8_t | v [4] |
uint32_t | Val |
struct _MIWI_TICK::_MIWI_TICK_words | word |
struct _MIWI_TICK::_MIWI_TICK_bytes _MIWI_TICK::byte |
Referenced by MiWi_TickGet().
uint8_t _MIWI_TICK::v[4] |
uint32_t _MIWI_TICK::Val |
Referenced by ButtonPressed(), FormatTxMessage(), freezer_feature(), main(), MiWi_TickGet(), MiWi_TickGetDiff(), P2PTasks(), and run_star_demo().
struct _MIWI_TICK::_MIWI_TICK_words _MIWI_TICK::word |
Referenced by MiWi_TickGet().