#include <miwi_api.h>
Data Fields | |
struct { | |
uint8_t deviceType: 2 | |
uint8_t reserved: 5 | |
uint8_t rxonwhenIdle: 1 | |
} | bits |
uint8_t | Val |
struct { ... } CapabilityInfo::bits |
uint8_t CapabilityInfo::deviceType |
uint8_t CapabilityInfo::reserved |
uint8_t CapabilityInfo::rxonwhenIdle |
uint8_t CapabilityInfo::Val |