#include <miwi_api.h>
Data Fields | |
struct { | |
uint8_t coordinator: 2 | |
uint8_t ed: 1 | |
uint8_t reserved: 5 | |
} | bits |
uint8_t | Val |
struct { ... } JoinWish::bits |
uint8_t JoinWish::coordinator |
uint8_t JoinWish::ed |
uint8_t JoinWish::reserved |
uint8_t JoinWish::Val |