Microchip® Advanced Software Framework

P2P_STATUS Union Reference

#include <miwi_p2p_star.h>

Data Fields

struct {
   uint8_t   DataRequesting:1
 
   uint8_t   Enhanced_DR_SecEn:1
 
   uint8_t   Resync:1
 
   uint8_t   RxHasUserData:1
 
   uint8_t   SaveConnection:1
 
   uint8_t   SearchConnection:1
 
   uint8_t   Sleeping:1
 
bits
 
uint8_t Val
 

struct { ... } P2P_STATUS::bits

Referenced by MiApp_SendData(), and P2PTasks().

uint8_t P2P_STATUS::DataRequesting

Referenced by P2PTasks().

uint8_t P2P_STATUS::Enhanced_DR_SecEn

Referenced by MiApp_SendData().

uint8_t P2P_STATUS::Resync
uint8_t P2P_STATUS::RxHasUserData

Referenced by P2PTasks().

uint8_t P2P_STATUS::SaveConnection
uint8_t P2P_STATUS::SearchConnection
uint8_t P2P_STATUS::Sleeping

Referenced by MiApp_SendData().

uint8_t P2P_STATUS::Val

Referenced by MiApp_ProtocolInit().