Microchip® Advanced Software Framework

vcc_monitor.c File Reference
#include <asf.h>

Functions

static void adc_setup (void)
 
static void adc_window_callback (struct adc_module *const module)
 
static void event_setup (struct events_resource *event)
 
int main (void)
 
static void rtc_setup (void)
 

Variables

volatile bool low_voltage = false
 
struct adc_module module_inst
 
struct rtc_module rtc_instance
 [rtc_module_instance] More...
 

static void adc_window_callback ( struct adc_module *const  module)
static

References low_voltage.

Referenced by adc_setup().

static void event_setup ( struct events_resource *  event)
static

Referenced by main().

volatile bool low_voltage = false

Referenced by adc_window_callback(), and main().

struct adc_module module_inst

Referenced by adc_setup(), tcc_init(), and usb_init().