Clock system example 1.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include "asf.h"
Macros | |
#define | EXAMPLE_LED_GPIO LED4_GPIO |
Functions | |
int | main (void) |
Initialize the clock system and blink a LED at a constant 1 Hz frequency. More... | |
static void | mdelay (uint32_t ul_dly_ticks) |
Wait for the given number of milliseconds (using the ul_ms_ticks generated by the SAM microcontroller system tick). More... | |
void | SysTick_Handler (void) |
Handler for System Tick interrupt. More... | |
Variables | |
volatile uint32_t | ul_ms_ticks = 0 |
#define EXAMPLE_LED_GPIO LED4_GPIO |
Referenced by main().
int main | ( | void | ) |
Initialize the clock system and blink a LED at a constant 1 Hz frequency.
References board_init(), EXAMPLE_LED_GPIO, ioport_toggle_pin_level(), mdelay(), sysclk_get_cpu_hz(), and sysclk_init().
|
static |
Wait for the given number of milliseconds (using the ul_ms_ticks generated by the SAM microcontroller system tick).
ul_dly_ticks | Delay to wait for, in milliseconds. |
References ul_ms_ticks.
void SysTick_Handler | ( | void | ) |
Handler for System Tick interrupt.
Process System Tick Event and increments the ul_ms_ticks counter.
References ul_ms_ticks.
volatile uint32_t ul_ms_ticks = 0 |
Referenced by mdelay(), and SysTick_Handler().