Microchip® Advanced Software Framework

avdtp_stream_endpoint_context_t Struct Reference

#include <avdtp.h>

Data Fields

uint32_t acc_num_missed_samples
 
avdtp_sep_tactive_remote_sep
 
int allocation_method
 
int block_length
 
int channel_mode
 
uint32_t fill_audio_ring_buffer_timeout_ms
 
btstack_timer_source_t fill_audio_ring_buffer_timer
 
avdtp_stream_endpoint_tlocal_stream_endpoint
 
int max_bitpool_value
 
int min_bitpool_value
 
int num_channels
 
int reconfigure
 
bd_addr_t remote_addr
 
uint32_t samples_ready
 
int sampling_frequency
 
btstack_sbc_encoder_state_t sbc_encoder_state
 
btstack_ring_buffer_t sbc_ring_buffer
 
int subbands
 
uint32_t time_audio_data_sent
 

uint32_t avdtp_stream_endpoint_context_t::acc_num_missed_samples
avdtp_sep_t* avdtp_stream_endpoint_context_t::active_remote_sep
int avdtp_stream_endpoint_context_t::allocation_method
int avdtp_stream_endpoint_context_t::block_length
int avdtp_stream_endpoint_context_t::channel_mode
uint32_t avdtp_stream_endpoint_context_t::fill_audio_ring_buffer_timeout_ms
btstack_timer_source_t avdtp_stream_endpoint_context_t::fill_audio_ring_buffer_timer
avdtp_stream_endpoint_t* avdtp_stream_endpoint_context_t::local_stream_endpoint
int avdtp_stream_endpoint_context_t::max_bitpool_value
int avdtp_stream_endpoint_context_t::min_bitpool_value
int avdtp_stream_endpoint_context_t::num_channels
int avdtp_stream_endpoint_context_t::reconfigure
bd_addr_t avdtp_stream_endpoint_context_t::remote_addr
uint32_t avdtp_stream_endpoint_context_t::samples_ready
int avdtp_stream_endpoint_context_t::sampling_frequency
btstack_sbc_encoder_state_t avdtp_stream_endpoint_context_t::sbc_encoder_state
btstack_ring_buffer_t avdtp_stream_endpoint_context_t::sbc_ring_buffer
int avdtp_stream_endpoint_context_t::subbands
uint32_t avdtp_stream_endpoint_context_t::time_audio_data_sent