Macros | |
#define | ERR_ABRT -10 /* Connection aborted. */ |
#define | ERR_ARG -14 /* Illegal argument. */ |
#define | ERR_BUF -2 /* Buffer error. */ |
#define | ERR_CLSD -12 /* Connection closed. */ |
#define | ERR_CONN -13 /* Not connected. */ |
#define | ERR_IF -15 /* Low-level netif error */ |
#define | ERR_INPROGRESS -5 /* Operation in progress */ |
#define | ERR_IS_FATAL(e) ((e) < ERR_ISCONN) |
#define | ERR_ISCONN -9 /* Already connected. */ |
#define | ERR_MEM -1 /* Out of memory error. */ |
#define | ERR_OK 0 /* No error, everything OK. */ |
#define | ERR_RST -11 /* Connection reset. */ |
#define | ERR_RTE -4 /* Routing problem. */ |
#define | ERR_TIMEOUT -3 /* Timeout. */ |
#define | ERR_USE -8 /* Address in use. */ |
#define | ERR_VAL -6 /* Illegal value. */ |
#define | ERR_WOULDBLOCK -7 /* Operation would block. */ |
#define | lwip_strerr(x) "" |
Typedefs | |
typedef s8_t | err_t |
Define LWIP_ERR_T in cc.h if you want to use a different type for your platform (must be signed). More... | |
#define ERR_ABRT -10 /* Connection aborted. */ |
Referenced by netconn_accept(), tcp_abandon(), tcp_accept_null(), tcp_input(), tcp_listen_input(), tcp_process(), tcp_process_refused_data(), and tcp_slowtmr().
#define ERR_ARG -14 /* Illegal argument. */ |
Referenced by dhcp_create_msg(), dhcp_start(), do_listen(), etharp_query(), etharp_update_arp_entry(), netbuf_data(), netbuf_ref(), netconn_accept(), netconn_bind(), netconn_close_shutdown(), netconn_connect(), netconn_disconnect(), netconn_getaddr(), netconn_listen_with_backlog(), netconn_recv(), netconn_recv_data(), netconn_recv_tcp_pbuf(), netconn_send(), netconn_write_partly(), pbuf_copy(), pbuf_take(), and tcp_write().
#define ERR_BUF -2 /* Buffer error. */ |
Referenced by dhcp_parse_reply(), etharp_output(), netbuf_data(), tcp_bind(), tcp_connect(), and tcp_send_empty_ack().
#define ERR_CLSD -12 /* Connection closed. */ |
Referenced by do_connect(), netconn_recv_data(), and tcp_input().
#define ERR_CONN -13 /* Not connected. */ |
Referenced by do_close(), do_getaddr(), do_listen(), do_send(), do_write(), netconn_recv(), netconn_recv_data(), tcp_shutdown(), and tcp_write_checks().
#define ERR_IF -15 /* Low-level netif error */ |
#define ERR_INPROGRESS -5 /* Operation in progress */ |
Referenced by do_close(), do_connect(), do_delconn(), and do_write().
#define ERR_IS_FATAL | ( | e | ) | ((e) < ERR_ISCONN) |
Referenced by do_bind(), do_listen(), do_send(), do_write(), netconn_accept(), and netconn_recv_data().
#define ERR_ISCONN -9 /* Already connected. */ |
Referenced by do_connect(), and tcp_connect().
#define ERR_MEM -1 /* Out of memory error. */ |
Referenced by accept_function(), dhcp_create_msg(), dhcp_start(), do_listen(), do_writemore(), etharp_find_entry(), etharp_query(), etharp_raw(), ethernetif_init(), ip_frag(), netbuf_ref(), netconn_recv(), pcb_new(), recv_tcp(), sys_mbox_new(), sys_mbox_trypost(), sys_sem_new(), tcp_enqueue_flags(), tcp_listen_input(), tcp_write(), tcp_write_checks(), tcpip_callback_with_block(), tcpip_input(), tcpip_timeout(), and tcpip_untimeout().
#define ERR_OK 0 /* No error, everything OK. */ |
Referenced by accept_function(), dhcp_check(), dhcp_create_msg(), dhcp_decline(), dhcp_discover(), dhcp_inform(), dhcp_parse_reply(), dhcp_rebind(), dhcp_reboot(), dhcp_recv(), dhcp_release(), dhcp_renew(), dhcp_select(), dhcp_start(), do_close_internal(), do_connect(), do_connected(), do_disconnect(), do_getaddr(), do_listen(), do_newconn(), do_recv(), do_write(), do_writemore(), etharp_output_to_arp_index(), etharp_query(), etharp_raw(), etharp_update_arp_entry(), ethernet_configure_interface(), ethernet_input(), ethernetif_init(), ethernetif_input(), gmac_low_level_output(), http_request(), http_task(), icmp_input(), ip_frag(), ip_input(), mem_init(), netbuf_data(), netbuf_ref(), netconn_accept(), netconn_alloc(), netconn_delete(), netconn_new_with_proto_and_callback(), netconn_recv(), netconn_recv_data(), netconn_write_partly(), netif_add(), pbuf_coalesce(), pbuf_copy(), pbuf_take(), poll_tcp(), recv_tcp(), recv_udp(), sent_tcp(), sys_mbox_new(), sys_mbox_trypost(), sys_msleep(), sys_sem_new(), tcp_bind(), tcp_close_shutdown(), tcp_connect(), tcp_enqueue_flags(), tcp_input(), tcp_listen_input(), tcp_output(), tcp_process(), tcp_process_refused_data(), tcp_recv_null(), tcp_send_empty_ack(), tcp_send_fin(), tcp_shutdown(), tcp_slowtmr(), tcp_timewait_input(), tcp_write(), tcp_write_checks(), tcpip_callback_with_block(), tcpip_init(), tcpip_input(), tcpip_timeout(), tcpip_untimeout(), udp_bind(), udp_connect(), and udp_input().
#define ERR_RST -11 /* Connection reset. */ |
Referenced by tcp_input(), and tcp_process().
#define ERR_RTE -4 /* Routing problem. */ |
Referenced by etharp_output(), etharp_update_arp_entry(), ip_output(), tcp_connect(), and udp_connect().
#define ERR_TIMEOUT -3 /* Timeout. */ |
#define ERR_USE -8 /* Address in use. */ |
Referenced by tcp_bind(), tcp_connect(), and udp_bind().
#define ERR_VAL -6 /* Illegal value. */ |
Referenced by accept_function(), dhcp_create_msg(), dhcp_parse_reply(), do_bind(), do_close(), do_connect(), do_connected(), do_disconnect(), do_write(), netconn_sendto(), netconn_write_partly(), pbuf_copy(), pcb_new(), recv_tcp(), tcp_bind(), tcp_connect(), tcpip_apimsg(), tcpip_callback_with_block(), tcpip_input(), tcpip_timeout(), tcpip_trycallback(), and tcpip_untimeout().
#define ERR_WOULDBLOCK -7 /* Operation would block. */ |
Referenced by do_writemore().
#define lwip_strerr | ( | x | ) | "" |