Microchip® Advanced Software Framework

ethernet.c File Reference

Ethernet management for LwIP (threaded mode).

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include <string.h>
#include "board.h"
#include "ethernet.h"
#include "ethernet_phy.h"
#include "emac.h"
#include "sysclk.h"
#include "lwip/sys.h"
#include "lwip/api.h"
#include "lwip/tcp.h"
#include "lwip/tcpip.h"
#include "lwip/memp.h"
#include "lwip/dhcp.h"
#include "lwip/dns.h"
#include "lwip/stats.h"
#include "lwip/init.h"
#include "lwip/ip_frag.h"
#include "lwip/inet.h"
#include "lwip/tcp_impl.h"
#include "netif/etharp.h"

Functions

static void ethernet_configure_interface (void)
 Configure ethernet interface. More...
 
void init_ethernet (void)
 Initialize ethernet stask. More...
 
void status_callback (struct netif *netif)
 Status callback used to print assigned IP address. More...
 

Variables

int8_t g_c_ipconfig []
 
uint32_t g_ip_mode
 
struct netif gs_net_if
 

void init_ethernet ( void  )

Initialize ethernet stask.

Initialize the ethernet interface.

References ethernet_configure_interface(), NULL, and tcpip_init().

Referenced by gfx_task().

void status_callback ( struct netif netif)

Status callback used to print assigned IP address.

Status callback used to print address given by DHCP.

Parameters
netifInstance to network interface.

References g_c_ipconfig, g_ip_mode, inet_ntoa, netif::ip_addr, and netif_is_up.

Referenced by ethernet_configure_interface(), and netif_set_status_callback().

int8_t g_c_ipconfig[]

Referenced by gfx_task(), and status_callback().

struct netif gs_net_if