Microchip® Advanced Software Framework

ethernet_phy.h File Reference

KSZ8051MNL (Ethernet PHY) driver for SAM.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"

Macros

#define GMII_100BASE_T4   (1 << 15)
 
#define GMII_100BASE_TX_FD   (1 << 14)
 
#define GMII_100BASE_TX_HD   (1 << 13)
 
#define GMII_100T4   (1 << 9)
 
#define GMII_100TX_FDX   (1 << 8)
 
#define GMII_100TX_HDX   (1 << 7)
 
#define GMII_10_FDX   (1 << 6)
 
#define GMII_10_HDX   (1 << 5)
 
#define GMII_10BASE_T_FD   (1 << 12)
 
#define GMII_10BASE_T_HD   (1 << 11)
 
#define GMII_AFECR1   0x11
 
#define GMII_AN_IEEE_802_3   0x0001
 
#define GMII_ANAR   0x04
 
#define GMII_ANER   0x06
 
#define GMII_ANLPAR   0x05
 
#define GMII_ANLPNPAR   0x08
 
#define GMII_ANNPR   0x07
 
#define GMII_AUTONEG   (1 << 12)
 
#define GMII_AUTONEG_ABILITY   (1 << 3)
 
#define GMII_AUTONEG_COMP   (1 << 5)
 
#define GMII_BMCR   0x00
 
#define GMII_BMSR   0x01
 
#define GMII_COLLISION_TEST   (1 << 7)
 
#define GMII_DUPLEX_MODE   (1 << 8)
 
#define GMII_ECR   0x18
 
#define GMII_EXTEND_CAPAB   (1 << 0)
 
#define GMII_ICSR   0x1B
 
#define GMII_ISOLATE   (1 << 10)
 
#define GMII_JABBER_DETECT   (1 << 1)
 
#define GMII_LCSR   0x1D
 
#define GMII_LINK_STATUS   (1 << 2)
 
#define GMII_LOOPBACK   (1 << 14)
 
#define GMII_LP_AN_ABLE   (1 << 0)
 
#define GMII_LP_NP_ABLE   (1 << 3)
 
#define GMII_LSB_MASK   0x3F
 
#define GMII_MF_PREAMB_SUPPR   (1 << 6)
 
#define GMII_NP   (1 << 15)
 
#define GMII_NP_ABLE   (1 << 2)
 
#define GMII_OMI_100BASE_TX_FD   0x0006
 
#define GMII_OMI_100BASE_TX_HD   0x0002
 
#define GMII_OMI_10BASE_T_FD   0x0005
 
#define GMII_OMI_10BASE_T_HD   0x0001
 
#define GMII_OMSOR   0x16
 
#define GMII_OMSSR   0x17
 
#define GMII_OUI_LSB   0x05
 
#define GMII_OUI_MSB   0x0022
 
#define GMII_PAGE_RX   (1 << 1)
 
#define GMII_PAUSE_MASK   (3 << 10)
 
#define GMII_PCR1   0x1E
 
#define GMII_PCR2   0x1F
 
#define GMII_PDF   (1 << 4)
 
#define GMII_PHYID1   0x02
 
#define GMII_PHYID2   0x03
 
#define GMII_POWER_DOWN   (1 << 11)
 
#define GMII_REMOTE_FAULT   (1 << 4)
 
#define GMII_RESET   (1 << 15)
 
#define GMII_RESTART_AUTONEG   (1 << 9)
 
#define GMII_RF   (1 << 13)
 
#define GMII_RXERCR   0x15
 
#define GMII_SPEED_SELECT   (1 << 13)
 

Functions

uint8_t ethernet_phy_auto_negotiate (Gmac *p_gmac, uint8_t uc_phy_addr)
 Issue an auto negotiation of the PHY. More...
 
uint8_t ethernet_phy_init (Gmac *p_gmac, uint8_t uc_phy_addr, uint32_t ul_mck)
 Perform a HW initialization to the PHY and set up clocks. More...
 
uint8_t ethernet_phy_reset (Gmac *p_gmac, uint8_t uc_phy_addr)
 Issue a SW reset to reset all registers of the PHY. More...
 
uint8_t ethernet_phy_set_link (Gmac *p_gmac, uint8_t uc_phy_addr, uint8_t uc_apply_setting_flag)
 Get the Link & speed settings, and automatically set up the GMAC with the settings. More...
 

#define GMII_100BASE_T4   (1 << 15)
#define GMII_100BASE_TX_FD   (1 << 14)

Referenced by ethernet_phy_set_link().

#define GMII_100BASE_TX_HD   (1 << 13)

Referenced by ethernet_phy_set_link().

#define GMII_100T4   (1 << 9)
#define GMII_100TX_FDX   (1 << 8)
#define GMII_100TX_HDX   (1 << 7)
#define GMII_10_FDX   (1 << 6)
#define GMII_10_HDX   (1 << 5)
#define GMII_10BASE_T_FD   (1 << 12)

Referenced by ethernet_phy_set_link().

#define GMII_10BASE_T_HD   (1 << 11)

Referenced by ethernet_phy_set_link().

#define GMII_AFECR1   0x11
#define GMII_AN_IEEE_802_3   0x0001
#define GMII_ANAR   0x04
#define GMII_ANER   0x06
#define GMII_ANLPAR   0x05
#define GMII_ANLPNPAR   0x08
#define GMII_ANNPR   0x07
#define GMII_AUTONEG   (1 << 12)
#define GMII_AUTONEG_ABILITY   (1 << 3)
#define GMII_AUTONEG_COMP   (1 << 5)
#define GMII_BMCR   0x00
#define GMII_BMSR   0x01
#define GMII_COLLISION_TEST   (1 << 7)
#define GMII_DUPLEX_MODE   (1 << 8)
#define GMII_ECR   0x18
#define GMII_EXTEND_CAPAB   (1 << 0)
#define GMII_ICSR   0x1B
#define GMII_ISOLATE   (1 << 10)
#define GMII_JABBER_DETECT   (1 << 1)
#define GMII_LCSR   0x1D
#define GMII_LINK_STATUS   (1 << 2)

Referenced by ethernet_phy_set_link().

#define GMII_LOOPBACK   (1 << 14)
#define GMII_LP_AN_ABLE   (1 << 0)
#define GMII_LP_NP_ABLE   (1 << 3)
#define GMII_LSB_MASK   0x3F
#define GMII_MF_PREAMB_SUPPR   (1 << 6)
#define GMII_NP   (1 << 15)
#define GMII_NP_ABLE   (1 << 2)
#define GMII_OMI_100BASE_TX_FD   0x0006

Referenced by ethernet_phy_set_link().

#define GMII_OMI_100BASE_TX_HD   0x0002

Referenced by ethernet_phy_set_link().

#define GMII_OMI_10BASE_T_FD   0x0005

Referenced by ethernet_phy_set_link().

#define GMII_OMI_10BASE_T_HD   0x0001

Referenced by ethernet_phy_set_link().

#define GMII_OMSOR   0x16
#define GMII_OMSSR   0x17
#define GMII_OUI_LSB   0x05

Referenced by ethernet_phy_find_valid().

#define GMII_OUI_MSB   0x0022

Referenced by ethernet_phy_find_valid().

#define GMII_PAGE_RX   (1 << 1)
#define GMII_PAUSE_MASK   (3 << 10)
#define GMII_PCR1   0x1E

Referenced by ethernet_phy_set_link().

#define GMII_PCR2   0x1F
#define GMII_PDF   (1 << 4)
#define GMII_PHYID1   0x02

Referenced by ethernet_phy_find_valid().

#define GMII_PHYID2   0x03
#define GMII_POWER_DOWN   (1 << 11)
#define GMII_REMOTE_FAULT   (1 << 4)
#define GMII_RESET   (1 << 15)

Referenced by ethernet_phy_reset().

#define GMII_RESTART_AUTONEG   (1 << 9)
#define GMII_RF   (1 << 13)
#define GMII_RXERCR   0x15
#define GMII_SPEED_SELECT   (1 << 13)