KS8851SNL driver for SAM.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include "gpio.h"
Functions | |
void | configure_intn (void(*p_handler)(uint32_t, uint32_t)) |
Configure the INTN interrupt. More... | |
void | ksz8851_fifo_dummy (uint32_t len) |
Write dummy data to the internal fifo buffer. More... | |
void | ksz8851_fifo_read (uint8_t *buf, uint32_t len) |
Read internal fifo buffer. More... | |
void | ksz8851_fifo_write (uint8_t *buf, uint32_t tot_len, uint32_t len) |
Write internal fifo buffer. More... | |
void | ksz8851_reg_clrbits (uint16_t reg, uint16_t bits_to_clr) |
Read register content, clear bitmask and write back to register. More... | |
uint16_t | ksz8851_reg_read (uint16_t reg) |
Read a register value. More... | |
void | ksz8851_reg_setbits (uint16_t reg, uint16_t bits_to_set) |
Read register content, set bitmask and write back to register. More... | |
void | ksz8851_reg_write (uint16_t reg, uint16_t wrdata) |
Write a register value. More... | |
uint32_t | ksz8851snl_init (void) |
KSZ8851SNL initialization function. More... | |
Configure the INTN interrupt.
References INT_PRIORITY_PIO, INTN_ATTR, INTN_ID, INTN_IRQn, INTN_PIN_MSK, INTN_PIO, pio_enable_interrupt(), pio_handler_set(), pio_set_debounce_filter(), and pmc_enable_periph_clk().
Referenced by ksz8851snl_low_level_init().
void ksz8851_fifo_dummy | ( | uint32_t | len | ) |
Write dummy data to the internal fifo buffer.
len | the amount of dummy data to write. |
References g_p_spi_pdc, KSZ8851SNL_SPI, pbuf::len, pdc_disable_transfer(), pdc_enable_transfer(), pdc_rx_init(), pdc_tx_init(), spi_read_status(), tmpbuf, pdc_packet::ul_addr, and pdc_packet::ul_size.
Referenced by ksz8851snl_update().
void ksz8851_fifo_read | ( | uint8_t * | buf, |
uint32_t | len | ||
) |
Read internal fifo buffer.
buf | the buffer to store the data from the fifo buffer. |
len | the amount of data to read. |
References FIFO_READ, g_p_spi_pdc, KSZ8851SNL_SPI, pbuf::len, pdc_disable_transfer(), pdc_enable_transfer(), pdc_rx_init(), pdc_tx_init(), spi_enable_interrupt(), tmpbuf, pdc_packet::ul_addr, and pdc_packet::ul_size.
Referenced by ksz8851snl_update().
void ksz8851_fifo_write | ( | uint8_t * | buf, |
uint32_t | tot_len, | ||
uint32_t | len | ||
) |
Write internal fifo buffer.
buf | the buffer to send to the fifo buffer. |
tot_len | the total amount of data to write. |
len | the size of the first pbuf to write from the pbuf chain. |
References FIFO_WRITE, g_p_spi_pdc, KSZ8851SNL_SPI, pbuf::len, pdc_disable_transfer(), pdc_enable_transfer(), pdc_rx_init(), pdc_tx_init(), spi_enable_interrupt(), tmpbuf, pdc_packet::ul_addr, and pdc_packet::ul_size.
Referenced by ksz8851snl_update().
void ksz8851_reg_clrbits | ( | uint16_t | reg, |
uint16_t | bits_to_clr | ||
) |
Read register content, clear bitmask and write back to register.
reg | the register address to modify. |
bits_to_set | bitmask to apply. |
References ksz8851_reg_read(), and ksz8851_reg_write().
Referenced by ksz8851snl_init(), and ksz8851snl_update().
uint16_t ksz8851_reg_read | ( | uint16_t | reg | ) |
Read a register value.
reg | the register address to modify. |
References CMD_READ, CONFIG_SPI_MASTER_DUMMY, g_p_spi_pdc, gpio_set_pin_high, gpio_set_pin_low, KSZ8851SNL_CSN_GPIO, KSZ8851SNL_SPI, pdc_disable_transfer(), pdc_enable_transfer(), pdc_rx_init(), pdc_tx_init(), REG_ADDR_MASK, spi_read_status(), tmpbuf, pdc_packet::ul_addr, and pdc_packet::ul_size.
Referenced by ksz8851_reg_clrbits(), ksz8851_reg_setbits(), ksz8851snl_init(), and ksz8851snl_update().
void ksz8851_reg_setbits | ( | uint16_t | reg, |
uint16_t | bits_to_set | ||
) |
Read register content, set bitmask and write back to register.
reg | the register address to modify. |
bits_to_set | bitmask to apply. |
References ksz8851_reg_read(), and ksz8851_reg_write().
Referenced by ksz8851snl_init(), and ksz8851snl_update().
void ksz8851_reg_write | ( | uint16_t | reg, |
uint16_t | wrdata | ||
) |
Write a register value.
reg | the register address to modify. |
wrdata | the new register value. |
References CMD_WRITE, g_p_spi_pdc, gpio_set_pin_high, gpio_set_pin_low, KSZ8851SNL_CSN_GPIO, KSZ8851SNL_SPI, pdc_disable_transfer(), pdc_enable_transfer(), pdc_rx_init(), pdc_tx_init(), REG_ADDR_MASK, spi_read_status(), tmpbuf, pdc_packet::ul_addr, and pdc_packet::ul_size.
Referenced by ksz8851_reg_clrbits(), ksz8851_reg_setbits(), ksz8851snl_init(), and ksz8851snl_update().
uint32_t ksz8851snl_init | ( | void | ) |
KSZ8851SNL initialization function.
References ADDR_PTR_AUTO_INC, BUS_CLOCK_166, BUS_CLOCK_DIVIDEDBY_1, CHIP_ID_8851_16, CONFIG_SPI_MASTER_DELAY_BCT, CONFIG_SPI_MASTER_DELAY_BS, delay_ms, ETHERNET_CONF_ETHADDR0, ETHERNET_CONF_ETHADDR1, ETHERNET_CONF_ETHADDR2, ETHERNET_CONF_ETHADDR3, ETHERNET_CONF_ETHADDR4, ETHERNET_CONF_ETHADDR5, g_p_spi_pdc, gpio_configure_pin, gpio_set_pin_high, gpio_set_pin_low, INT_RX, ksz8851_reg_clrbits(), ksz8851_reg_read(), ksz8851_reg_setbits(), ksz8851_reg_write(), KSZ8851SNL_CLOCK_SPEED, KSZ8851SNL_CS_PIN, KSZ8851SNL_CSN_FLAGS, KSZ8851SNL_CSN_GPIO, KSZ8851SNL_RSTN_FLAGS, KSZ8851SNL_RSTN_GPIO, KSZ8851SNL_SPI, pdc_enable_transfer(), PORT_AUTO_NEG_RESTART, PORT_FORCE_FULL_DUPLEX, REG_BUS_CLOCK_CTRL, REG_CHIP_ID, REG_INT_MASK, REG_INT_STATUS, REG_MAC_ADDR_0, REG_MAC_ADDR_2, REG_MAC_ADDR_4, REG_PORT_CTRL, REG_RX_ADDR_PTR, REG_RX_CTRL1, REG_RX_CTRL2, REG_RX_FRAME_CNT_THRES, REG_RXQ_CMD, REG_TX_ADDR_PTR, REG_TX_CTRL, RX_CTRL_ALL_MULTICAST, RX_CTRL_BROADCAST, RX_CTRL_BURST_LEN_FRAME, RX_CTRL_ENABLE, RX_CTRL_FLOW_ENABLE, RX_CTRL_ICMP_CHECKSUM, RX_CTRL_IP_CHECKSUM, RX_CTRL_IPV6_UDP_NOCHECKSUM, RX_CTRL_MAC_FILTER, RX_CTRL_TCP_CHECKSUM, RX_CTRL_UDP_CHECKSUM, RX_CTRL_UDP_LITE_CHECKSUM, RX_CTRL_UNICAST, RXQ_CMD_CNTL, SPI_CLK_PHASE, SPI_CLK_POLARITY, spi_disable(), spi_disable_mode_fault_detect(), spi_enable(), spi_enable_clock(), spi_get_pdc_base(), spi_reset(), spi_set_baudrate_div(), spi_set_bits_per_transfer(), spi_set_clock_phase(), spi_set_clock_polarity(), spi_set_master_mode(), spi_set_peripheral_chip_select_value(), spi_set_transfer_delay(), sysclk_get_cpu_hz(), TX_CTRL_CRC_ENABLE, TX_CTRL_ENABLE, TX_CTRL_FLOW_ENABLE, TX_CTRL_ICMP_CHECKSUM, TX_CTRL_IP_CHECKSUM, TX_CTRL_PAD_ENABLE, TX_CTRL_TCP_CHECKSUM, and TX_CTRL_UDP_CHECKSUM.
Referenced by ksz8851snl_low_level_init().