KS8851SNL registers definitions.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | ADDR_PTR_AUTO_INC (0x4000) /* Enable Frame data pointer increments automatically */ |
#define | ADDR_PTR_MASK (0x03ff) /* Address pointer mask */ |
#define | BUS_CLOCK_166 (0x0004) /* 166 MHz on-chip bus clock (defaul is 125MHz) */ |
#define | BUS_CLOCK_DIVIDED_MASK (0x0003) /* Bus clock devider mask */ |
#define | BUS_CLOCK_DIVIDEDBY_1 (0x0000) /* Bus clock devided by 1 */ |
#define | BUS_CLOCK_DIVIDEDBY_2 (0x0001) /* Bus clock devided by 2 */ |
#define | BUS_CLOCK_DIVIDEDBY_3 (0x0002) /* Bus clock devided by 3 */ |
#define | BUS_CLOCK_DIVIDEDBY_5 (0x0003) /* Bus clock devided by 5 */ |
#define | BUS_ERROR_IBEC (0x8000) |
#define | BUS_ERROR_IBECV_MASK (0x7800) /* Default IPSec clock at 166Mhz */ |
#define | BUS_SPEED_125_MHZ (0x0000) /* Set bus speed to 125 MHz */ |
#define | BUS_SPEED_166_MHZ (0x0004) /* Set bus speed to 166 MHz */ |
#define | BUS_SPEED_25_MHZ (0x0003) /* Set bus speed to 25 MHz (125/5) */ |
#define | BUS_SPEED_33_2_MHZ (0x0007) /* Set bus speed to 33.2 MHz (166/5) */ |
#define | BUS_SPEED_41_7_MHZ (0x0002) /* Set bus speed to 41.67 MHz (125/3) */ |
#define | BUS_SPEED_53_3_MHZ (0x0006) /* Set bus speed to 53.3 MHz (166/3) */ |
#define | BUS_SPEED_62_5_MHZ (0x0001) /* Set bus speed to 62.5 MHz (125/2) */ |
#define | BUS_SPEED_83_MHZ (0x0005) /* Set bus speed to 83 MHz (166/2)*/ |
#define | CHIP_ID_8851_16 (0x8870) /* KS8851-16/32MQL chip ID */ |
#define | CHIP_ID_MASK (0xFFF0) /* Family ID and chip ID mask */ |
#define | CHIP_ID_SHIFT (4) |
#define | CHIP_PACKAGE_128PIN (0x0008) /* 128-pin package */ |
#define | CHIP_PACKAGE_32PIN (0x0001) /* 32-pin package for SPI host interface only */ |
#define | CHIP_PACKAGE_48PIN (0x0002) /* 48-pin package */ |
#define | CHIP_PACKAGE_80PIN (0x0004) /* 80-pin package */ |
#define | CMD_READ (0 << 14) |
#define | CMD_WRITE (1 << 14) |
#define | DATA_BUS_16BIT (0x0040) /* In 16-bit bus mode operation */ |
#define | DATA_BUS_32BIT (0x0020) /* In 32-bit bus mode operation */ |
#define | DATA_BUS_8BIT (0x0080) /* In 8-bit bus mode operation */ |
#define | EEPROM_ACCESS_ENABLE (0x0010) /* Enable software to access EEPROM through bit 3 to bit 0 */ |
#define | EEPROM_CHIP_SELECT (0x0001) /* EEPROM chip select (EECS pin) */ |
#define | EEPROM_DATA_IN (0x0008) /* Data receive from EEPROM (EEDI pin) */ |
#define | EEPROM_DATA_OUT (0x0004) /* Data transmit to EEPROM (EEDO pin) */ |
#define | EEPROM_PRESENCE (0x0200) /* External EEPROM is used */ |
#define | EEPROM_SERIAL_CLOCK (0x0002) /* Serial clock (EESK pin) */ |
#define | FIFO_READ (0x80) |
#define | FIFO_WRITE (0xC0) |
#define | GLOBAL_SOFTWARE_RESET (0x0001) /* Global soft reset (PHY, MAC, QMU) */ |
#define | GOSLEEP_TIME (0x00FF) /* Min time (sec) before goto sleep when in energy mode */ |
#define | INT_MASK ( INT_RX | INT_TX | INT_PHY ) |
#define | INT_PHY (0x8000) /* Enable link change interrupt */ |
#define | INT_RX (0x2000) /* Enable receive interrupt */ |
#define | INT_RX_OVERRUN (0x0800) /* Enable receive overrun interrupt */ |
#define | INT_RX_SPI_ERROR (0x0002) /* Enable receive SPI bus error interrupt */ |
#define | INT_RX_STOPPED (0x0100) /* Enable receive process stopped interrupt */ |
#define | INT_RX_WOL_DELAY_ENERGY (0x0001) /* Enable WOL on delay energy detect interrupt */ |
#define | INT_RX_WOL_ENERGY (0x0004) /* Enable WOL on energy detect interrupt */ |
#define | INT_RX_WOL_FRAME (0x0020) /* Enable WOL on receive wake-up frame detect interrupt */ |
#define | INT_RX_WOL_LINKUP (0x0008) /* Enable WOL on link up detect interrupt */ |
#define | INT_RX_WOL_MAGIC (0x0010) /* Enable WOL on receive magic packet detect interrupt */ |
#define | INT_TX (0x4000) /* Enable transmit done interrupt */ |
#define | INT_TX_SPACE (0x0040) /* Enable transmit space available interrupt */ |
#define | INT_TX_STOPPED (0x0200) /* Enable transmit process stopped interrupt */ |
#define | LED_CTRL_SEL0 (0x0200) /* Select LED3/LED2/LED1/LED0 indication */ |
#define | LED_CTRL_SEL1 (0x8000) /* Select LED3/LED2/LED1/LED0 indication */ |
#define | LITTLE_ENDIAN_BUS_MODE (0x0400) /* Bus in little endian mode */ |
#define | MULTIPLEX_MODE (0x0010) /* Data and address bus are shared */ |
#define | OPCODE_MASK (3 << 14) |
#define | PHY_100BT4_CAPABLE (0x8000) /* 100 BASE-T4 capable */ |
#define | PHY_100BTX_CAPABLE (0x2000) /* 100BASE-TX half duplex capable */ |
#define | PHY_100BTX_FD_CAPABLE (0x4000) /* 100BASE-TX full duplex capable */ |
#define | PHY_10BT_CAPABLE (0x0800) /* 10BASE-TX half duplex capable */ |
#define | PHY_10BT_FD_CAPABLE (0x1000) /* 10BASE-TX full duplex capable */ |
#define | PHY_AUTO_MDIX_DISABLE (0x0008) /* Disable auto MDI-X */ |
#define | PHY_AUTO_NEG_100BTX (0x0080) /* Advertise 100 half-duplex capability */ |
#define | PHY_AUTO_NEG_100BTX_FD (0x0100) /* Advertise 100 full-duplex capability */ |
#define | PHY_AUTO_NEG_10BT (0x0020) /* Advertise 10 half-duplex capability */ |
#define | PHY_AUTO_NEG_10BT_FD (0x0040) /* Advertise 10 full-duplex capability */ |
#define | PHY_AUTO_NEG_802_3 (0x0001) /* 802.3 */ |
#define | PHY_AUTO_NEG_ACKNOWLEDGE (0x0020) /* Auto-negotiation complete */ |
#define | PHY_AUTO_NEG_CAPABLE (0x0008) /* Auto-negotiation capable */ |
#define | PHY_AUTO_NEG_ENABLE (0x1000) /* Enable PHY auto-negotiation */ |
#define | PHY_AUTO_NEG_RESTART (0x0200) /* Restart PHY auto-negotiation */ |
#define | PHY_AUTO_NEG_SELECTOR (0x001F) /* Selector field mask */ |
#define | PHY_AUTO_NEG_SYM_PAUSE (0x0400) /* Advertise pause capability */ |
#define | PHY_EXTENDED_CAPABILITY (0x0001) /* PHY extended register capable */ |
#define | PHY_FORCE_MDIX (0x0010) /* Force MDI-X */ |
#define | PHY_FULL_DUPLEX (0x0100) /* Force PHY in full duplex mode */ |
#define | PHY_HP_MDIX (0x0020) /* Set PHY in HP auto MDI-X mode */ |
#define | PHY_LED_DISABLE (0x0001) /* Disable PHY LED */ |
#define | PHY_LINK_UP (0x0004) /* PHY link is up */ |
#define | PHY_POWER_DOWN (0x0800) /* Set PHY power-down */ |
#define | PHY_REMOTE_100BTX (0x0080) /* Link partner 100 half-duplex capability */ |
#define | PHY_REMOTE_100BTX_FD (0x0100) /* Link partner 100 full-duplex capability */ |
#define | PHY_REMOTE_10BT (0x0020) /* Link partner 10 half-duplex capability */ |
#define | PHY_REMOTE_10BT_FD (0x0040) /* Link partner 10 full-duplex capability */ |
#define | PHY_REMOTE_SYM_PAUSE (0x0400) /* Link partner pause capability */ |
#define | PHY_RESET (0x0001) /* Reset PHY */ |
#define | PHY_SPEED_100MBIT (0x2000) /* Force PHY 100Mbps */ |
#define | PHY_TRANSMIT_DISABLE (0x0002) /* Disable PHY transmit */ |
#define | PME_ACTIVE_HIGHT (0x1000) /* PME output pin is active high */ |
#define | PME_DELAY_ENABLE (0x4000) /* Enable the PME output pin assertion delay */ |
#define | PME_EVENT_MASK (0x0F00) /* PME asserted event mask */ |
#define | PME_FROM_ENERGY (0x0100) /* PME asserted when energy is detected */ |
#define | PME_FROM_LINKUP (0x0200) /* PME asserted when link up is detected */ |
#define | PME_FROM_MAGIC (0x0400) /* PME asserted when magic packet is detected */ |
#define | PME_FROM_WKFRAME (0x0800) /* PME asserted when wake-up frame is detected */ |
#define | PORT_AUTO_MDIX_DISABLE (0x0400) /* Disable auto MDI-X */ |
#define | PORT_AUTO_NEG_100BTX (0x0004) /* Advertise 100 half-duplex capability */ |
#define | PORT_AUTO_NEG_100BTX_FD (0x0008) /* Advertise 100 full-duplex capability */ |
#define | PORT_AUTO_NEG_10BT (0x0001) /* Advertise 10 half-duplex capability */ |
#define | PORT_AUTO_NEG_10BT_FD (0x0002) /* Advertise 10 full-duplex capability */ |
#define | PORT_AUTO_NEG_COMPLETE (0x0040) /* Auto-negotiation complete */ |
#define | PORT_AUTO_NEG_ENABLE (0x0080) /* Enable auto-negotiation */ |
#define | PORT_AUTO_NEG_RESTART (0x2000) /* Restart auto-negotiation */ |
#define | PORT_AUTO_NEG_SYM_PAUSE (0x0010) /* Advertise pause capability */ |
#define | PORT_CABLE_10M_SHORT (0x8000) /* Cable length is less than 10m short */ |
#define | PORT_CABLE_DIAG_RESULT (0x6000) /* Cable diagnostic test result mask */ |
#define | PORT_CABLE_FAULT_COUNTER (0x01FF) /* Cable length distance to the fault */ |
#define | PORT_CABLE_STAT_FAILED (0x6000) /* Cable diagnostic test fail */ |
#define | PORT_CABLE_STAT_NORMAL (0x0000) /* Normal condition */ |
#define | PORT_CABLE_STAT_OPEN (0x2000) /* Open condition detected in the cable */ |
#define | PORT_CABLE_STAT_SHORT (0x4000) /* Short condition detected in the cable */ |
#define | PORT_FORCE_100_MBIT (0x0040) /* Force PHY 100Mbps */ |
#define | PORT_FORCE_FULL_DUPLEX (0x0020) /* Force PHY in full duplex mode */ |
#define | PORT_FORCE_LINK (0x0800) /* Enable force link pass */ |
#define | PORT_FORCE_MDIX (0x0200) /* Force MDI-X */ |
#define | PORT_HP_MDIX (0x8000) /* Set PHY in HP auto MDI-X mode */ |
#define | PORT_LED_OFF (0x8000) /* Turn off all the port LEDs (LED3/LED2/LED1/LED0) */ |
#define | PORT_MDIX_STATUS (0x0080) /* Is MDI */ |
#define | PORT_POWER_DOWN (0x0800) /* Set port power-down */ |
#define | PORT_POWER_SAVING (0x0400) /* Disable power saving */ |
#define | PORT_REMOTE_100BTX (0x0004) /* Link partner 100 half-duplex capability */ |
#define | PORT_REMOTE_100BTX_FD (0x0008) /* Link partner 100 full-duplex capability */ |
#define | PORT_REMOTE_10BT (0x0001) /* Link partner 10 half-duplex capability */ |
#define | PORT_REMOTE_10BT_FD (0x0002) /* Link partner 10 full-duplex capability */ |
#define | PORT_REMOTE_LOOPBACK (0x0200) /* Enable remote loopback at PHY */ |
#define | PORT_REMOTE_SYM_PAUSE (0x0010) /* Link partner pause capability */ |
#define | PORT_REVERSED_POLARITY (0x2000) /* Polarity is reversed */ |
#define | PORT_RX_FLOW_CTRL (0x1000) /* Reeive flow control feature is active */ |
#define | PORT_START_CABLE_DIAG (0x1000) /* Enable cable diagnostic test */ |
#define | PORT_STAT_FULL_DUPLEX (0x0200) /* Link is full duplex mode */ |
#define | PORT_STAT_SPEED_100MBIT (0x0400) /* Link is 100Mbps */ |
#define | PORT_STATUS_LINK_GOOD (0x0020) /* PHY link is up */ |
#define | PORT_TX_DISABLE (0x4000) /* Disable port transmit */ |
#define | PORT_TX_FLOW_CTRL (0x0800) /* Transmit flow control feature is active */ |
#define | POWER_STATE_D0 (0x0000) /* Normal operation mode (default) */ |
#define | POWER_STATE_D1 (0x0003) /* Power saving mode */ |
#define | POWER_STATE_D2 (0x0001) /* Power detection mode */ |
#define | POWER_STATE_D3 (0x0002) /* Power down mode */ |
#define | POWER_STATE_MASK (0x0003) /* Power management mode mask */ |
#define | QMU_SOFTWARE_RESET (0x0002) /* QMU soft reset (clear TxQ, RxQ) */ |
#define | REG_ADDR_MASK (0x3F0) /* Register address mask */ |
#define | REG_BUS_CLOCK_CTRL (0x20) /* OBCR */ |
#define | REG_BUS_ERROR_STATUS (0x06) /* BESR */ |
#define | REG_CHIP_CFG_STATUS (0x08) /* CCFG */ |
#define | REG_CHIP_ID (0xC0) /* CIDER */ |
#define | REG_EEPROM_CTRL (0x22) /* EEPCR */ |
#define | REG_IND_DATA_HIGH (0xD2) /* IADHR */ |
#define | REG_IND_DATA_LOW (0xD0) /* IADLR */ |
#define | REG_IND_IACR (0xC8) /* IACR */ |
#define | REG_INT_MASK (0x90) /* IER */ |
#define | REG_INT_STATUS (0x92) /* ISR */ |
#define | REG_LED_CTRL (0xC6) /* CGCR */ |
#define | REG_MAC_ADDR_0 (0x10) /* MARL */ |
#define | REG_MAC_ADDR_1 (0x11) /* MARL */ |
#define | REG_MAC_ADDR_2 (0x12) /* MARM */ |
#define | REG_MAC_ADDR_3 (0x13) /* MARM */ |
#define | REG_MAC_ADDR_4 (0x14) /* MARH */ |
#define | REG_MAC_ADDR_5 (0x15) /* MARH */ |
#define | REG_MAC_HASH_0 (0xA0) /* MAHTR0 */ |
#define | REG_MAC_HASH_1 (0xA1) |
#define | REG_MAC_HASH_2 (0xA2) /* MAHTR1 */ |
#define | REG_MAC_HASH_3 (0xA3) |
#define | REG_MAC_HASH_4 (0xA4) /* MAHTR2 */ |
#define | REG_MAC_HASH_5 (0xA5) |
#define | REG_MAC_HASH_6 (0xA6) /* MAHTR3 */ |
#define | REG_MAC_HASH_7 (0xA7) |
#define | REG_MEM_BIST_INFO (0x24) /* MBIR */ |
#define | REG_PHY_AUTO_NEGOTIATION (0xEC) /* P1ANAR */ |
#define | REG_PHY_CNTL (0xE4) /* P1MBCR */ |
#define | REG_PHY_ID_HIGH (0xEA) /* PHY1IHR */ |
#define | REG_PHY_ID_LOW (0xE8) /* PHY1ILR */ |
#define | REG_PHY_REMOTE_CAPABILITY (0xEE) /* P1ANLPR */ |
#define | REG_PHY_RESET (0xD8) /* PHYRR */ |
#define | REG_PHY_STATUS (0xE6) /* P1MBSR */ |
#define | REG_PORT_CTRL (0xF6) /* P1CR */ |
#define | REG_PORT_LINK_MD (0xF4) /* P1SCLMD */ |
#define | REG_PORT_STATUS (0xF8) /* P1SR */ |
#define | REG_POWER_CNTL (0xD4) /* PMECR */ |
#define | REG_QDR_DUMMY (0x00) /* Dummy address to access QMU RxQ, TxQ */ |
#define | REG_RESET_CTRL (0x26) /* GRR */ |
#define | REG_RX_ADDR_PTR (0x86) /* RXFDPR */ |
#define | REG_RX_BYTE_CNT_THRES (0x8E) /* RXDBCTR */ |
#define | REG_RX_CTRL1 (0x74) /* RXCR1 */ |
#define | REG_RX_CTRL2 (0x76) /* RXCR2 */ |
#define | REG_RX_FHR_BYTE_CNT (0x7E) /* RXFHBCR */ |
#define | REG_RX_FHR_STATUS (0x7C) /* RXFHSR */ |
#define | REG_RX_FRAME_CNT_THRES (0x9C) /* RXFCTFC */ |
#define | REG_RX_HIGH_WATERMARK (0xB2) /* FCHWR */ |
#define | REG_RX_LOW_WATERMARK (0xB0) /* FCLWR */ |
#define | REG_RX_OVERRUN_WATERMARK (0xB4) /* FCOWR */ |
#define | REG_RX_TIME_THRES (0x8C) /* RXDTTR */ |
#define | REG_RXQ_CMD (0x82) /* RXQCR */ |
#define | REG_TX_ADDR_PTR (0x84) /* TXFDPR */ |
#define | REG_TX_CTRL (0x70) /* TXCR */ |
#define | REG_TX_MEM_INFO (0x78) /* TXMIR */ |
#define | REG_TX_STATUS (0x72) /* TXSR */ |
#define | REG_TX_TOTAL_FRAME_SIZE (0x9E) /* TXNTFSR */ |
#define | REG_TXQ_CMD (0x80) /* TXQCR */ |
#define | REG_WAKEUP_TIME (0xD6) /* GSWUTR */ |
#define | REG_WOL_CTRL (0x2A) /* WFCR */ |
#define | REG_WOL_FRAME0_BYTE_MASK0 (0x34) /* WF0BM0 */ |
#define | REG_WOL_FRAME0_BYTE_MASK1 (0x36) /* WF0BM1 */ |
#define | REG_WOL_FRAME0_BYTE_MASK2 (0x38) /* WF0BM2 */ |
#define | REG_WOL_FRAME0_BYTE_MASK3 (0x3A) /* WF0BM3 */ |
#define | REG_WOL_FRAME0_CRC0 (0x30) /* WF0CRC0 */ |
#define | REG_WOL_FRAME0_CRC1 (0x32) /* WF0CRC1 */ |
#define | REG_WOL_FRAME1_BYTE_MASK0 (0x44) /* WF1BM0 */ |
#define | REG_WOL_FRAME1_BYTE_MASK1 (0x46) /* WF1BM1 */ |
#define | REG_WOL_FRAME1_BYTE_MASK2 (0x48) /* WF1BM2 */ |
#define | REG_WOL_FRAME1_BYTE_MASK3 (0x4A) /* WF1BM3 */ |
#define | REG_WOL_FRAME1_CRC0 (0x40) /* WF1CRC0 */ |
#define | REG_WOL_FRAME1_CRC1 (0x42) /* WF1CRC1 */ |
#define | REG_WOL_FRAME2_BYTE_MASK0 (0x54) /* WF2BM0 */ |
#define | REG_WOL_FRAME2_BYTE_MASK1 (0x56) /* WF2BM1 */ |
#define | REG_WOL_FRAME2_BYTE_MASK2 (0x58) /* WF2BM2 */ |
#define | REG_WOL_FRAME2_BYTE_MASK3 (0x5A) /* WF2BM3 */ |
#define | REG_WOL_FRAME2_CRC0 (0x50) /* WF2CRC0 */ |
#define | REG_WOL_FRAME2_CRC1 (0x52) /* WF2CRC1 */ |
#define | REG_WOL_FRAME3_BYTE_MASK0 (0x64) /* WF3BM0 */ |
#define | REG_WOL_FRAME3_BYTE_MASK1 (0x66) /* WF3BM1 */ |
#define | REG_WOL_FRAME3_BYTE_MASK2 (0x68) /* WF3BM2 */ |
#define | REG_WOL_FRAME3_BYTE_MASK3 (0x6A) /* WF3BM3 */ |
#define | REG_WOL_FRAME3_CRC0 (0x60) /* WF3CRC0 */ |
#define | REG_WOL_FRAME3_CRC1 (0x62) /* WF3CRC1 */ |
#define | REVISION_MASK (0x000E) /* Chip revision mask */ |
#define | REVISION_SHIFT (1) |
#define | RX_BAD_CRC (0x0001) /* Received frame has a CRC error */ |
#define | RX_BROADCAST (0x0080) /* Received frame is a broadcast frame */ |
#define | RX_BYTE_CNT_MASK (0x0FFF) /* Received frame byte size mask */ |
#define | RX_BYTE_THRESHOLD_MASK (0xFFFF) /* Set receive byte count threshold */ |
#define | RX_CTRL_ALL_MULTICAST (0x0040) /* Receive all the multicast frames (including broadcast frames) */ |
#define | RX_CTRL_BAD_PACKET (0x0200) /* Eanble receive CRC error frames */ |
#define | RX_CTRL_BLOCK_MAC (0x0001) /* Receive drop frame if the SA is same as device MAC address */ |
#define | RX_CTRL_BROADCAST (0x0080) /* Receive all the broadcast frames */ |
#define | RX_CTRL_BURST_LEN_16 (0x0040) |
#define | RX_CTRL_BURST_LEN_32 (0x0060) |
#define | RX_CTRL_BURST_LEN_4 (0x0000) |
#define | RX_CTRL_BURST_LEN_8 (0x0020) |
#define | RX_CTRL_BURST_LEN_FRAME (0x0080) |
#define | RX_CTRL_BURST_LEN_MASK (0x00e0) /* SRDBL SPI Receive Data Burst Length */ |
#define | RX_CTRL_ENABLE (0x0001) /* Enable receive */ |
#define | RX_CTRL_FILTER_MASK ( RX_CTRL_INVERSE_FILTER | RX_CTRL_PROMISCUOUS | RX_CTRL_MULTICAST | RX_CTRL_MAC_FILTER ) |
#define | RX_CTRL_FLOW_ENABLE (0x0400) /* Enable receive flow control */ |
#define | RX_CTRL_FLUSH_QUEUE (0x8000) /* Clear receive queue, reset rx frame pointer */ |
#define | RX_CTRL_ICMP_CHECKSUM (0x0002) /* Enable ICMP frame checksum verification */ |
#define | RX_CTRL_INVERSE_FILTER (0x0002) /* Receive with address check in inverse filtering mode */ |
#define | RX_CTRL_IP_CHECKSUM (0x1000) /* Enable IP frame checksum verification */ |
#define | RX_CTRL_IPV6_UDP_CHECKSUM (0x0008) /* Receive pass IPv6 UDP frame with UDP checksum is zero */ |
#define | RX_CTRL_IPV6_UDP_NOCHECKSUM (0x0010) /* No checksum generation and verification if IPv6 UDP is fragment */ |
#define | RX_CTRL_MAC_FILTER (0x0800) /* Receive with address that pass MAC address filtering */ |
#define | RX_CTRL_MULTICAST (0x0100) /* Receive multicast frames that pass the CRC hash filtering */ |
#define | RX_CTRL_PROMISCUOUS (0x0010) /* Receive all incoming frames, regardless of frame's DA */ |
#define | RX_CTRL_STRIP_CRC (0x0008) /* Enable strip CRC on the received frames */ |
#define | RX_CTRL_TCP_CHECKSUM (0x2000) /* Enable TCP frame checksum verification */ |
#define | RX_CTRL_UDP_CHECKSUM (0x4000) /* Enable UDP frame checksum verification */ |
#define | RX_CTRL_UDP_LITE_CHECKSUM (0x0004) /* Enable UDP Lite frame checksum generation and verification */ |
#define | RX_CTRL_UNICAST (0x0020) /* Receive unicast frames that match the device MAC address */ |
#define | RX_ERRORS |
#define | RX_FRAME_CNT_MASK (0xFF00) /* Received frame count mask */ |
#define | RX_FRAME_ETHER (0x0008) /* Received frame is an Ethernet-type frame */ |
#define | RX_FRAME_THRESHOLD_MASK (0x00FF) /* Set receive frame count threshold mask */ |
#define | RX_HIGH_WATERMARK_MASK (0x0FFF) /* Set QMU RxQ high watermark mask */ |
#define | RX_ICMP_ERROR (0x2000) /* ICMP checksum field doesn't match */ |
#define | RX_IP_ERROR (0x1000) /* IP checksum field doesn't match */ |
#define | RX_LOW_WATERMARK_MASK (0x0FFF) /* Set QMU RxQ low watermark mask */ |
#define | RX_MEM_TEST_FAILED (0x0008) /* RX memory BIST test fail */ |
#define | RX_MEM_TEST_FAILED_COUNT (0x0003) /* RX memory BIST test fail count */ |
#define | RX_MEM_TEST_FINISHED (0x0010) /* RX memory BIST test finish */ |
#define | RX_MULTICAST (0x0040) /* Received frame is a multicast frame */ |
#define | RX_OVERRUN_WATERMARK_MASK (0x0FFF) /* Set QMU RxQ overrun watermark mask */ |
#define | RX_PHY_ERROR (0x0010) /* Received frame has runt error */ |
#define | RX_RUNT_ERROR (0x0002) /* Received frame was demaged by a collision */ |
#define | RX_TCP_ERROR (0x0800) /* TCP checksum field doesn't match */ |
#define | RX_TIME_THRESHOLD_MASK (0xFFFF) /* Set receive timer duration threshold */ |
#define | RX_TOO_LONG (0x0004) /* Received frame length exceeds max size 0f 2048 bytes */ |
#define | RX_UDP_ERROR (0x0400) /* UDP checksum field doesn't match */ |
#define | RX_UNICAST (0x0020) /* Received frame is a unicast frame */ |
#define | RX_VALID (0x8000) /* Frame in the receive packet memory is valid */ |
#define | RXQ_AUTO_DEQUEUE (0x0010) /* Enable release rx frames from rx buffer automatically */ |
#define | RXQ_BYTE_CNT_INT (0x0040) /* Enable RX interrupt by byte count threshold */ |
#define | RXQ_CMD_CNTL (RXQ_FRAME_CNT_INT|RXQ_AUTO_DEQUEUE) |
#define | RXQ_CMD_FREE_PACKET (0x0001) /* Manual dequeue (release the current frame from RxQ) */ |
#define | RXQ_FRAME_CNT_INT (0x0020) /* Enable RX interrupt by frame count threshold */ |
#define | RXQ_START (0x0008) /* Start QMU transfer operation */ |
#define | RXQ_STAT_BYTE_CNT_INT (0x0800) /* RX interrupt is occured by byte count threshold */ |
#define | RXQ_STAT_FRAME_CNT_INT (0x0400) /* RX interrupt is occured by frame count threshold */ |
#define | RXQ_STAT_TIME_INT (0x1000) /* RX interrupt is occured by timer duration */ |
#define | RXQ_TIME_INT (0x0080) /* Enable RX interrupt by timer duration */ |
#define | RXQ_TWOBYTE_OFFSET (0x0200) /* Enable adding 2-byte before frame header for IP aligned with DWORD */ |
#define | SPI_BUS_MODE (0x0100) /* In SPI bus mode */ |
#define | TABLE_ENTRY_MASK (0x001F) /* Set table entry to access */ |
#define | TABLE_MIB (0x0C00) /* Select MIB counter table */ |
#define | TABLE_READ (0x1000) /* Indirect read */ |
#define | TX_CTRL_CRC_ENABLE (0x0002) /* Enable adding a CRC to the end of transmit frame */ |
#define | TX_CTRL_ENABLE (0x0001) /* Enable tranmsit */ |
#define | TX_CTRL_FLOW_ENABLE (0x0008) /* Enable transmit flow control */ |
#define | TX_CTRL_FLUSH_QUEUE (0x0010) /* Clear transmit queue, reset tx frame pointer */ |
#define | TX_CTRL_ICMP_CHECKSUM (0x0100) /* Enable ICMP frame checksum generation */ |
#define | TX_CTRL_INTERRUPT_ON (0x8000) /* Transmit Interrupt on Completion */ |
#define | TX_CTRL_IP_CHECKSUM (0x0020) /* Enable IP frame checksum generation */ |
#define | TX_CTRL_PAD_ENABLE (0x0004) /* Eanble adding a padding to a packet shorter than 64 bytes */ |
#define | TX_CTRL_TCP_CHECKSUM (0x0040) /* Enable TCP frame checksum generation */ |
#define | TX_CTRL_UDP_CHECKSUM (0x0080) /* Enable UDP frame checksum generation */ |
#define | TX_FRAME_ID_MASK (0x003F) /* Transmit frame ID mask */ |
#define | TX_MEM_AVAILABLE_MASK (0x1FFF) /* The amount of memory available in TXQ */ |
#define | TX_MEM_TEST_FAILED (0x0800) /* TX memory BIST test fail */ |
#define | TX_MEM_TEST_FAILED_COUNT (0x0700) /* TX memory BIST test fail count */ |
#define | TX_MEM_TEST_FINISHED (0x1000) /* TX memeory BIST test finish */ |
#define | TX_STAT_ERRORS ( TX_STAT_MAX_COL | TX_STAT_LATE_COL ) |
#define | TX_STAT_LATE_COL (0x2000) /* Tranmsit late collision occurs */ |
#define | TX_STAT_MAX_COL (0x1000) /* Tranmsit maximum collision is reached */ |
#define | TX_TOTAL_FRAME_SIZE_MASK (0xFFFF) /* Set next total tx frame size mask */ |
#define | TXQ_AUTO_ENQUEUE (0x0004) /* Enable enqueue tx frames from tx buffer automatically */ |
#define | TXQ_ENQUEUE (0x0001) /* Enable enqueue tx frames one frame at a time */ |
#define | TXQ_MEM_AVAILABLE_INT (0x0002) /* Enable generate interrupt when tx memory is available */ |
#define | WAKEUP_AUTO_ENABLE (0x0080) /* Enable auto wake-up in energy mode */ |
#define | WAKEUP_EVENT_MASK (0x003C) /* Wake-up event mask */ |
#define | WAKEUP_FROM_ENERGY (0x0004) /* Wake-up from energy event detected */ |
#define | WAKEUP_FROM_LINKUP (0x0008) /* Wake-up from link up event detected */ |
#define | WAKEUP_FROM_MAGIC (0x0010) /* Wake-up from magic packet event detected */ |
#define | WAKEUP_FROM_WKFRAME (0x0020) /* Wake-up from wake-up frame event detected */ |
#define | WAKEUP_NORMAL_AUTO_ENABLE (0x0040) /* Enable auto goto normal mode from energy detecion mode */ |
#define | WAKEUP_TIME (0xFF00) /* Min time (sec) wake-uo after detected energy */ |
#define | WOL_FRAME0_ENABLE (0x0001) /* Enable the wake up frame 0 pattern detection */ |
#define | WOL_FRAME1_ENABLE (0x0002) /* Enable the wake up frame 1 pattern detection */ |
#define | WOL_FRAME2_ENABLE (0x0004) /* Enable the wake up frame 2 pattern detection */ |
#define | WOL_FRAME3_ENABLE (0x0008) /* Enable the wake up frame 3 pattern detection */ |
#define | WOL_MAGIC_ENABLE (0x0080) /* Enable the magic packet pattern detection */ |
#define ADDR_PTR_AUTO_INC (0x4000) /* Enable Frame data pointer increments automatically */ |
Referenced by ksz8851snl_init().
#define ADDR_PTR_MASK (0x03ff) /* Address pointer mask */ |
Referenced by ksz8851snl_update().
#define BUS_CLOCK_166 (0x0004) /* 166 MHz on-chip bus clock (defaul is 125MHz) */ |
Referenced by ksz8851snl_init().
#define BUS_CLOCK_DIVIDED_MASK (0x0003) /* Bus clock devider mask */ |
#define BUS_CLOCK_DIVIDEDBY_1 (0x0000) /* Bus clock devided by 1 */ |
Referenced by ksz8851snl_init().
#define BUS_CLOCK_DIVIDEDBY_2 (0x0001) /* Bus clock devided by 2 */ |
#define BUS_CLOCK_DIVIDEDBY_3 (0x0002) /* Bus clock devided by 3 */ |
#define BUS_CLOCK_DIVIDEDBY_5 (0x0003) /* Bus clock devided by 5 */ |
#define BUS_ERROR_IBEC (0x8000) |
#define BUS_ERROR_IBECV_MASK (0x7800) /* Default IPSec clock at 166Mhz */ |
#define BUS_SPEED_125_MHZ (0x0000) /* Set bus speed to 125 MHz */ |
#define BUS_SPEED_166_MHZ (0x0004) /* Set bus speed to 166 MHz */ |
#define BUS_SPEED_25_MHZ (0x0003) /* Set bus speed to 25 MHz (125/5) */ |
#define BUS_SPEED_33_2_MHZ (0x0007) /* Set bus speed to 33.2 MHz (166/5) */ |
#define BUS_SPEED_41_7_MHZ (0x0002) /* Set bus speed to 41.67 MHz (125/3) */ |
#define BUS_SPEED_53_3_MHZ (0x0006) /* Set bus speed to 53.3 MHz (166/3) */ |
#define BUS_SPEED_62_5_MHZ (0x0001) /* Set bus speed to 62.5 MHz (125/2) */ |
#define BUS_SPEED_83_MHZ (0x0005) /* Set bus speed to 83 MHz (166/2)*/ |
#define CHIP_ID_8851_16 (0x8870) /* KS8851-16/32MQL chip ID */ |
Referenced by ksz8851snl_init().
#define CHIP_ID_MASK (0xFFF0) /* Family ID and chip ID mask */ |
#define CHIP_ID_SHIFT (4) |
#define CHIP_PACKAGE_128PIN (0x0008) /* 128-pin package */ |
#define CHIP_PACKAGE_32PIN (0x0001) /* 32-pin package for SPI host interface only */ |
#define CHIP_PACKAGE_48PIN (0x0002) /* 48-pin package */ |
#define CHIP_PACKAGE_80PIN (0x0004) /* 80-pin package */ |
#define CMD_READ (0 << 14) |
Referenced by ksz8851_reg_read().
#define CMD_WRITE (1 << 14) |
Referenced by ksz8851_reg_write().
#define DATA_BUS_16BIT (0x0040) /* In 16-bit bus mode operation */ |
#define DATA_BUS_32BIT (0x0020) /* In 32-bit bus mode operation */ |
#define DATA_BUS_8BIT (0x0080) /* In 8-bit bus mode operation */ |
#define EEPROM_ACCESS_ENABLE (0x0010) /* Enable software to access EEPROM through bit 3 to bit 0 */ |
#define EEPROM_CHIP_SELECT (0x0001) /* EEPROM chip select (EECS pin) */ |
#define EEPROM_DATA_IN (0x0008) /* Data receive from EEPROM (EEDI pin) */ |
#define EEPROM_DATA_OUT (0x0004) /* Data transmit to EEPROM (EEDO pin) */ |
#define EEPROM_PRESENCE (0x0200) /* External EEPROM is used */ |
#define EEPROM_SERIAL_CLOCK (0x0002) /* Serial clock (EESK pin) */ |
#define FIFO_READ (0x80) |
Referenced by ksz8851_fifo_read().
#define FIFO_WRITE (0xC0) |
Referenced by ksz8851_fifo_write().
#define GLOBAL_SOFTWARE_RESET (0x0001) /* Global soft reset (PHY, MAC, QMU) */ |
#define GOSLEEP_TIME (0x00FF) /* Min time (sec) before goto sleep when in energy mode */ |
#define INT_PHY (0x8000) /* Enable link change interrupt */ |
#define INT_RX (0x2000) /* Enable receive interrupt */ |
Referenced by ksz8851snl_init(), and ksz8851snl_update().
#define INT_RX_OVERRUN (0x0800) /* Enable receive overrun interrupt */ |
#define INT_RX_SPI_ERROR (0x0002) /* Enable receive SPI bus error interrupt */ |
#define INT_RX_STOPPED (0x0100) /* Enable receive process stopped interrupt */ |
#define INT_RX_WOL_DELAY_ENERGY (0x0001) /* Enable WOL on delay energy detect interrupt */ |
#define INT_RX_WOL_ENERGY (0x0004) /* Enable WOL on energy detect interrupt */ |
#define INT_RX_WOL_FRAME (0x0020) /* Enable WOL on receive wake-up frame detect interrupt */ |
#define INT_RX_WOL_LINKUP (0x0008) /* Enable WOL on link up detect interrupt */ |
#define INT_RX_WOL_MAGIC (0x0010) /* Enable WOL on receive magic packet detect interrupt */ |
#define INT_TX (0x4000) /* Enable transmit done interrupt */ |
#define INT_TX_SPACE (0x0040) /* Enable transmit space available interrupt */ |
#define INT_TX_STOPPED (0x0200) /* Enable transmit process stopped interrupt */ |
#define LED_CTRL_SEL0 (0x0200) /* Select LED3/LED2/LED1/LED0 indication */ |
#define LED_CTRL_SEL1 (0x8000) /* Select LED3/LED2/LED1/LED0 indication */ |
#define LITTLE_ENDIAN_BUS_MODE (0x0400) /* Bus in little endian mode */ |
#define MULTIPLEX_MODE (0x0010) /* Data and address bus are shared */ |
#define OPCODE_MASK (3 << 14) |
#define PHY_100BT4_CAPABLE (0x8000) /* 100 BASE-T4 capable */ |
#define PHY_100BTX_CAPABLE (0x2000) /* 100BASE-TX half duplex capable */ |
#define PHY_100BTX_FD_CAPABLE (0x4000) /* 100BASE-TX full duplex capable */ |
#define PHY_10BT_CAPABLE (0x0800) /* 10BASE-TX half duplex capable */ |
#define PHY_10BT_FD_CAPABLE (0x1000) /* 10BASE-TX full duplex capable */ |
#define PHY_AUTO_MDIX_DISABLE (0x0008) /* Disable auto MDI-X */ |
#define PHY_AUTO_NEG_100BTX (0x0080) /* Advertise 100 half-duplex capability */ |
#define PHY_AUTO_NEG_100BTX_FD (0x0100) /* Advertise 100 full-duplex capability */ |
#define PHY_AUTO_NEG_10BT (0x0020) /* Advertise 10 half-duplex capability */ |
#define PHY_AUTO_NEG_10BT_FD (0x0040) /* Advertise 10 full-duplex capability */ |
#define PHY_AUTO_NEG_802_3 (0x0001) /* 802.3 */ |
#define PHY_AUTO_NEG_ACKNOWLEDGE (0x0020) /* Auto-negotiation complete */ |
#define PHY_AUTO_NEG_CAPABLE (0x0008) /* Auto-negotiation capable */ |
#define PHY_AUTO_NEG_ENABLE (0x1000) /* Enable PHY auto-negotiation */ |
#define PHY_AUTO_NEG_RESTART (0x0200) /* Restart PHY auto-negotiation */ |
#define PHY_AUTO_NEG_SELECTOR (0x001F) /* Selector field mask */ |
#define PHY_AUTO_NEG_SYM_PAUSE (0x0400) /* Advertise pause capability */ |
#define PHY_EXTENDED_CAPABILITY (0x0001) /* PHY extended register capable */ |
#define PHY_FORCE_MDIX (0x0010) /* Force MDI-X */ |
#define PHY_FULL_DUPLEX (0x0100) /* Force PHY in full duplex mode */ |
#define PHY_HP_MDIX (0x0020) /* Set PHY in HP auto MDI-X mode */ |
#define PHY_LED_DISABLE (0x0001) /* Disable PHY LED */ |
#define PHY_LINK_UP (0x0004) /* PHY link is up */ |
#define PHY_POWER_DOWN (0x0800) /* Set PHY power-down */ |
#define PHY_REMOTE_100BTX (0x0080) /* Link partner 100 half-duplex capability */ |
#define PHY_REMOTE_100BTX_FD (0x0100) /* Link partner 100 full-duplex capability */ |
#define PHY_REMOTE_10BT (0x0020) /* Link partner 10 half-duplex capability */ |
#define PHY_REMOTE_10BT_FD (0x0040) /* Link partner 10 full-duplex capability */ |
#define PHY_REMOTE_SYM_PAUSE (0x0400) /* Link partner pause capability */ |
#define PHY_RESET (0x0001) /* Reset PHY */ |
#define PHY_SPEED_100MBIT (0x2000) /* Force PHY 100Mbps */ |
#define PHY_TRANSMIT_DISABLE (0x0002) /* Disable PHY transmit */ |
#define PME_ACTIVE_HIGHT (0x1000) /* PME output pin is active high */ |
#define PME_DELAY_ENABLE (0x4000) /* Enable the PME output pin assertion delay */ |
#define PME_EVENT_MASK (0x0F00) /* PME asserted event mask */ |
#define PME_FROM_ENERGY (0x0100) /* PME asserted when energy is detected */ |
#define PME_FROM_LINKUP (0x0200) /* PME asserted when link up is detected */ |
#define PME_FROM_MAGIC (0x0400) /* PME asserted when magic packet is detected */ |
#define PME_FROM_WKFRAME (0x0800) /* PME asserted when wake-up frame is detected */ |
#define PORT_AUTO_MDIX_DISABLE (0x0400) /* Disable auto MDI-X */ |
#define PORT_AUTO_NEG_100BTX (0x0004) /* Advertise 100 half-duplex capability */ |
#define PORT_AUTO_NEG_100BTX_FD (0x0008) /* Advertise 100 full-duplex capability */ |
#define PORT_AUTO_NEG_10BT (0x0001) /* Advertise 10 half-duplex capability */ |
#define PORT_AUTO_NEG_10BT_FD (0x0002) /* Advertise 10 full-duplex capability */ |
#define PORT_AUTO_NEG_COMPLETE (0x0040) /* Auto-negotiation complete */ |
#define PORT_AUTO_NEG_ENABLE (0x0080) /* Enable auto-negotiation */ |
#define PORT_AUTO_NEG_RESTART (0x2000) /* Restart auto-negotiation */ |
Referenced by ksz8851snl_init().
#define PORT_AUTO_NEG_SYM_PAUSE (0x0010) /* Advertise pause capability */ |
#define PORT_CABLE_10M_SHORT (0x8000) /* Cable length is less than 10m short */ |
#define PORT_CABLE_DIAG_RESULT (0x6000) /* Cable diagnostic test result mask */ |
#define PORT_CABLE_FAULT_COUNTER (0x01FF) /* Cable length distance to the fault */ |
#define PORT_CABLE_STAT_FAILED (0x6000) /* Cable diagnostic test fail */ |
#define PORT_CABLE_STAT_NORMAL (0x0000) /* Normal condition */ |
#define PORT_CABLE_STAT_OPEN (0x2000) /* Open condition detected in the cable */ |
#define PORT_CABLE_STAT_SHORT (0x4000) /* Short condition detected in the cable */ |
#define PORT_FORCE_100_MBIT (0x0040) /* Force PHY 100Mbps */ |
#define PORT_FORCE_FULL_DUPLEX (0x0020) /* Force PHY in full duplex mode */ |
Referenced by ksz8851snl_init().
#define PORT_FORCE_LINK (0x0800) /* Enable force link pass */ |
#define PORT_FORCE_MDIX (0x0200) /* Force MDI-X */ |
#define PORT_HP_MDIX (0x8000) /* Set PHY in HP auto MDI-X mode */ |
#define PORT_LED_OFF (0x8000) /* Turn off all the port LEDs (LED3/LED2/LED1/LED0) */ |
#define PORT_MDIX_STATUS (0x0080) /* Is MDI */ |
#define PORT_POWER_DOWN (0x0800) /* Set port power-down */ |
#define PORT_POWER_SAVING (0x0400) /* Disable power saving */ |
#define PORT_REMOTE_100BTX (0x0004) /* Link partner 100 half-duplex capability */ |
#define PORT_REMOTE_100BTX_FD (0x0008) /* Link partner 100 full-duplex capability */ |
#define PORT_REMOTE_10BT (0x0001) /* Link partner 10 half-duplex capability */ |
#define PORT_REMOTE_10BT_FD (0x0002) /* Link partner 10 full-duplex capability */ |
#define PORT_REMOTE_LOOPBACK (0x0200) /* Enable remote loopback at PHY */ |
#define PORT_REMOTE_SYM_PAUSE (0x0010) /* Link partner pause capability */ |
#define PORT_REVERSED_POLARITY (0x2000) /* Polarity is reversed */ |
#define PORT_RX_FLOW_CTRL (0x1000) /* Reeive flow control feature is active */ |
#define PORT_START_CABLE_DIAG (0x1000) /* Enable cable diagnostic test */ |
#define PORT_STAT_FULL_DUPLEX (0x0200) /* Link is full duplex mode */ |
#define PORT_STAT_SPEED_100MBIT (0x0400) /* Link is 100Mbps */ |
#define PORT_STATUS_LINK_GOOD (0x0020) /* PHY link is up */ |
#define PORT_TX_DISABLE (0x4000) /* Disable port transmit */ |
#define PORT_TX_FLOW_CTRL (0x0800) /* Transmit flow control feature is active */ |
#define POWER_STATE_D0 (0x0000) /* Normal operation mode (default) */ |
#define POWER_STATE_D1 (0x0003) /* Power saving mode */ |
#define POWER_STATE_D2 (0x0001) /* Power detection mode */ |
#define POWER_STATE_D3 (0x0002) /* Power down mode */ |
#define POWER_STATE_MASK (0x0003) /* Power management mode mask */ |
#define QMU_SOFTWARE_RESET (0x0002) /* QMU soft reset (clear TxQ, RxQ) */ |
#define REG_ADDR_MASK (0x3F0) /* Register address mask */ |
Referenced by ksz8851_reg_read(), and ksz8851_reg_write().
#define REG_BUS_CLOCK_CTRL (0x20) /* OBCR */ |
Referenced by ksz8851snl_init().
#define REG_BUS_ERROR_STATUS (0x06) /* BESR */ |
#define REG_CHIP_CFG_STATUS (0x08) /* CCFG */ |
#define REG_CHIP_ID (0xC0) /* CIDER */ |
Referenced by ksz8851snl_init().
#define REG_EEPROM_CTRL (0x22) /* EEPCR */ |
#define REG_IND_DATA_HIGH (0xD2) /* IADHR */ |
#define REG_IND_DATA_LOW (0xD0) /* IADLR */ |
#define REG_IND_IACR (0xC8) /* IACR */ |
#define REG_INT_MASK (0x90) /* IER */ |
Referenced by ksz8851snl_init(), and ksz8851snl_update().
#define REG_INT_STATUS (0x92) /* ISR */ |
Referenced by ksz8851snl_init(), and ksz8851snl_update().
#define REG_LED_CTRL (0xC6) /* CGCR */ |
#define REG_MAC_ADDR_0 (0x10) /* MARL */ |
Referenced by ksz8851snl_init().
#define REG_MAC_ADDR_1 (0x11) /* MARL */ |
#define REG_MAC_ADDR_2 (0x12) /* MARM */ |
Referenced by ksz8851snl_init().
#define REG_MAC_ADDR_3 (0x13) /* MARM */ |
#define REG_MAC_ADDR_4 (0x14) /* MARH */ |
Referenced by ksz8851snl_init().
#define REG_MAC_ADDR_5 (0x15) /* MARH */ |
#define REG_MAC_HASH_0 (0xA0) /* MAHTR0 */ |
#define REG_MAC_HASH_1 (0xA1) |
#define REG_MAC_HASH_2 (0xA2) /* MAHTR1 */ |
#define REG_MAC_HASH_3 (0xA3) |
#define REG_MAC_HASH_4 (0xA4) /* MAHTR2 */ |
#define REG_MAC_HASH_5 (0xA5) |
#define REG_MAC_HASH_6 (0xA6) /* MAHTR3 */ |
#define REG_MAC_HASH_7 (0xA7) |
#define REG_MEM_BIST_INFO (0x24) /* MBIR */ |
#define REG_PHY_AUTO_NEGOTIATION (0xEC) /* P1ANAR */ |
#define REG_PHY_CNTL (0xE4) /* P1MBCR */ |
#define REG_PHY_ID_HIGH (0xEA) /* PHY1IHR */ |
#define REG_PHY_ID_LOW (0xE8) /* PHY1ILR */ |
#define REG_PHY_REMOTE_CAPABILITY (0xEE) /* P1ANLPR */ |
#define REG_PHY_RESET (0xD8) /* PHYRR */ |
#define REG_PHY_STATUS (0xE6) /* P1MBSR */ |
#define REG_PORT_CTRL (0xF6) /* P1CR */ |
Referenced by ksz8851snl_init().
#define REG_PORT_LINK_MD (0xF4) /* P1SCLMD */ |
#define REG_PORT_STATUS (0xF8) /* P1SR */ |
#define REG_POWER_CNTL (0xD4) /* PMECR */ |
#define REG_QDR_DUMMY (0x00) /* Dummy address to access QMU RxQ, TxQ */ |
#define REG_RESET_CTRL (0x26) /* GRR */ |
#define REG_RX_ADDR_PTR (0x86) /* RXFDPR */ |
Referenced by ksz8851snl_init(), and ksz8851snl_update().
#define REG_RX_BYTE_CNT_THRES (0x8E) /* RXDBCTR */ |
#define REG_RX_CTRL1 (0x74) /* RXCR1 */ |
Referenced by ksz8851snl_init().
#define REG_RX_CTRL2 (0x76) /* RXCR2 */ |
Referenced by ksz8851snl_init().
#define REG_RX_FHR_BYTE_CNT (0x7E) /* RXFHBCR */ |
Referenced by ksz8851snl_update().
#define REG_RX_FHR_STATUS (0x7C) /* RXFHSR */ |
Referenced by ksz8851snl_update().
#define REG_RX_FRAME_CNT_THRES (0x9C) /* RXFCTFC */ |
Referenced by ksz8851snl_init(), and ksz8851snl_update().
#define REG_RX_HIGH_WATERMARK (0xB2) /* FCHWR */ |
#define REG_RX_LOW_WATERMARK (0xB0) /* FCLWR */ |
#define REG_RX_OVERRUN_WATERMARK (0xB4) /* FCOWR */ |
#define REG_RX_TIME_THRES (0x8C) /* RXDTTR */ |
#define REG_RXQ_CMD (0x82) /* RXQCR */ |
Referenced by ksz8851snl_init(), and ksz8851snl_update().
#define REG_TX_ADDR_PTR (0x84) /* TXFDPR */ |
Referenced by ksz8851snl_init().
#define REG_TX_CTRL (0x70) /* TXCR */ |
Referenced by ksz8851snl_init().
#define REG_TX_MEM_INFO (0x78) /* TXMIR */ |
Referenced by ksz8851snl_update().
#define REG_TX_STATUS (0x72) /* TXSR */ |
#define REG_TX_TOTAL_FRAME_SIZE (0x9E) /* TXNTFSR */ |
#define REG_TXQ_CMD (0x80) /* TXQCR */ |
Referenced by ksz8851snl_update().
#define REG_WAKEUP_TIME (0xD6) /* GSWUTR */ |
#define REG_WOL_CTRL (0x2A) /* WFCR */ |
#define REG_WOL_FRAME0_BYTE_MASK0 (0x34) /* WF0BM0 */ |
#define REG_WOL_FRAME0_BYTE_MASK1 (0x36) /* WF0BM1 */ |
#define REG_WOL_FRAME0_BYTE_MASK2 (0x38) /* WF0BM2 */ |
#define REG_WOL_FRAME0_BYTE_MASK3 (0x3A) /* WF0BM3 */ |
#define REG_WOL_FRAME0_CRC0 (0x30) /* WF0CRC0 */ |
#define REG_WOL_FRAME0_CRC1 (0x32) /* WF0CRC1 */ |
#define REG_WOL_FRAME1_BYTE_MASK0 (0x44) /* WF1BM0 */ |
#define REG_WOL_FRAME1_BYTE_MASK1 (0x46) /* WF1BM1 */ |
#define REG_WOL_FRAME1_BYTE_MASK2 (0x48) /* WF1BM2 */ |
#define REG_WOL_FRAME1_BYTE_MASK3 (0x4A) /* WF1BM3 */ |
#define REG_WOL_FRAME1_CRC0 (0x40) /* WF1CRC0 */ |
#define REG_WOL_FRAME1_CRC1 (0x42) /* WF1CRC1 */ |
#define REG_WOL_FRAME2_BYTE_MASK0 (0x54) /* WF2BM0 */ |
#define REG_WOL_FRAME2_BYTE_MASK1 (0x56) /* WF2BM1 */ |
#define REG_WOL_FRAME2_BYTE_MASK2 (0x58) /* WF2BM2 */ |
#define REG_WOL_FRAME2_BYTE_MASK3 (0x5A) /* WF2BM3 */ |
#define REG_WOL_FRAME2_CRC0 (0x50) /* WF2CRC0 */ |
#define REG_WOL_FRAME2_CRC1 (0x52) /* WF2CRC1 */ |
#define REG_WOL_FRAME3_BYTE_MASK0 (0x64) /* WF3BM0 */ |
#define REG_WOL_FRAME3_BYTE_MASK1 (0x66) /* WF3BM1 */ |
#define REG_WOL_FRAME3_BYTE_MASK2 (0x68) /* WF3BM2 */ |
#define REG_WOL_FRAME3_BYTE_MASK3 (0x6A) /* WF3BM3 */ |
#define REG_WOL_FRAME3_CRC0 (0x60) /* WF3CRC0 */ |
#define REG_WOL_FRAME3_CRC1 (0x62) /* WF3CRC1 */ |
#define REVISION_MASK (0x000E) /* Chip revision mask */ |
#define REVISION_SHIFT (1) |
#define RX_BAD_CRC (0x0001) /* Received frame has a CRC error */ |
#define RX_BROADCAST (0x0080) /* Received frame is a broadcast frame */ |
#define RX_BYTE_CNT_MASK (0x0FFF) /* Received frame byte size mask */ |
Referenced by ksz8851snl_update().
#define RX_BYTE_THRESHOLD_MASK (0xFFFF) /* Set receive byte count threshold */ |
#define RX_CTRL_ALL_MULTICAST (0x0040) /* Receive all the multicast frames (including broadcast frames) */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_BAD_PACKET (0x0200) /* Eanble receive CRC error frames */ |
#define RX_CTRL_BLOCK_MAC (0x0001) /* Receive drop frame if the SA is same as device MAC address */ |
#define RX_CTRL_BROADCAST (0x0080) /* Receive all the broadcast frames */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_BURST_LEN_16 (0x0040) |
#define RX_CTRL_BURST_LEN_32 (0x0060) |
#define RX_CTRL_BURST_LEN_4 (0x0000) |
#define RX_CTRL_BURST_LEN_8 (0x0020) |
#define RX_CTRL_BURST_LEN_FRAME (0x0080) |
Referenced by ksz8851snl_init().
#define RX_CTRL_BURST_LEN_MASK (0x00e0) /* SRDBL SPI Receive Data Burst Length */ |
#define RX_CTRL_ENABLE (0x0001) /* Enable receive */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_FILTER_MASK ( RX_CTRL_INVERSE_FILTER | RX_CTRL_PROMISCUOUS | RX_CTRL_MULTICAST | RX_CTRL_MAC_FILTER ) |
#define RX_CTRL_FLOW_ENABLE (0x0400) /* Enable receive flow control */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_FLUSH_QUEUE (0x8000) /* Clear receive queue, reset rx frame pointer */ |
#define RX_CTRL_ICMP_CHECKSUM (0x0002) /* Enable ICMP frame checksum verification */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_INVERSE_FILTER (0x0002) /* Receive with address check in inverse filtering mode */ |
#define RX_CTRL_IP_CHECKSUM (0x1000) /* Enable IP frame checksum verification */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_IPV6_UDP_CHECKSUM (0x0008) /* Receive pass IPv6 UDP frame with UDP checksum is zero */ |
#define RX_CTRL_IPV6_UDP_NOCHECKSUM (0x0010) /* No checksum generation and verification if IPv6 UDP is fragment */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_MAC_FILTER (0x0800) /* Receive with address that pass MAC address filtering */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_MULTICAST (0x0100) /* Receive multicast frames that pass the CRC hash filtering */ |
#define RX_CTRL_PROMISCUOUS (0x0010) /* Receive all incoming frames, regardless of frame's DA */ |
#define RX_CTRL_STRIP_CRC (0x0008) /* Enable strip CRC on the received frames */ |
#define RX_CTRL_TCP_CHECKSUM (0x2000) /* Enable TCP frame checksum verification */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_UDP_CHECKSUM (0x4000) /* Enable UDP frame checksum verification */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_UDP_LITE_CHECKSUM (0x0004) /* Enable UDP Lite frame checksum generation and verification */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_UNICAST (0x0020) /* Receive unicast frames that match the device MAC address */ |
Referenced by ksz8851snl_init().
#define RX_ERRORS |
Referenced by ksz8851snl_update().
#define RX_FRAME_CNT_MASK (0xFF00) /* Received frame count mask */ |
#define RX_FRAME_ETHER (0x0008) /* Received frame is an Ethernet-type frame */ |
#define RX_FRAME_THRESHOLD_MASK (0x00FF) /* Set receive frame count threshold mask */ |
#define RX_HIGH_WATERMARK_MASK (0x0FFF) /* Set QMU RxQ high watermark mask */ |
#define RX_ICMP_ERROR (0x2000) /* ICMP checksum field doesn't match */ |
#define RX_IP_ERROR (0x1000) /* IP checksum field doesn't match */ |
#define RX_LOW_WATERMARK_MASK (0x0FFF) /* Set QMU RxQ low watermark mask */ |
#define RX_MEM_TEST_FAILED (0x0008) /* RX memory BIST test fail */ |
#define RX_MEM_TEST_FAILED_COUNT (0x0003) /* RX memory BIST test fail count */ |
#define RX_MEM_TEST_FINISHED (0x0010) /* RX memory BIST test finish */ |
#define RX_MULTICAST (0x0040) /* Received frame is a multicast frame */ |
#define RX_OVERRUN_WATERMARK_MASK (0x0FFF) /* Set QMU RxQ overrun watermark mask */ |
#define RX_PHY_ERROR (0x0010) /* Received frame has runt error */ |
#define RX_RUNT_ERROR (0x0002) /* Received frame was demaged by a collision */ |
#define RX_TCP_ERROR (0x0800) /* TCP checksum field doesn't match */ |
#define RX_TIME_THRESHOLD_MASK (0xFFFF) /* Set receive timer duration threshold */ |
#define RX_TOO_LONG (0x0004) /* Received frame length exceeds max size 0f 2048 bytes */ |
#define RX_UDP_ERROR (0x0400) /* UDP checksum field doesn't match */ |
#define RX_UNICAST (0x0020) /* Received frame is a unicast frame */ |
#define RX_VALID (0x8000) /* Frame in the receive packet memory is valid */ |
Referenced by ksz8851snl_update().
#define RXQ_AUTO_DEQUEUE (0x0010) /* Enable release rx frames from rx buffer automatically */ |
#define RXQ_BYTE_CNT_INT (0x0040) /* Enable RX interrupt by byte count threshold */ |
#define RXQ_CMD_CNTL (RXQ_FRAME_CNT_INT|RXQ_AUTO_DEQUEUE) |
Referenced by ksz8851snl_init().
#define RXQ_CMD_FREE_PACKET (0x0001) /* Manual dequeue (release the current frame from RxQ) */ |
Referenced by ksz8851snl_update().
#define RXQ_FRAME_CNT_INT (0x0020) /* Enable RX interrupt by frame count threshold */ |
#define RXQ_START (0x0008) /* Start QMU transfer operation */ |
Referenced by ksz8851snl_update().
#define RXQ_STAT_BYTE_CNT_INT (0x0800) /* RX interrupt is occured by byte count threshold */ |
#define RXQ_STAT_FRAME_CNT_INT (0x0400) /* RX interrupt is occured by frame count threshold */ |
#define RXQ_STAT_TIME_INT (0x1000) /* RX interrupt is occured by timer duration */ |
#define RXQ_TIME_INT (0x0080) /* Enable RX interrupt by timer duration */ |
#define RXQ_TWOBYTE_OFFSET (0x0200) /* Enable adding 2-byte before frame header for IP aligned with DWORD */ |
#define SPI_BUS_MODE (0x0100) /* In SPI bus mode */ |
#define TABLE_ENTRY_MASK (0x001F) /* Set table entry to access */ |
#define TABLE_MIB (0x0C00) /* Select MIB counter table */ |
#define TABLE_READ (0x1000) /* Indirect read */ |
#define TX_CTRL_CRC_ENABLE (0x0002) /* Enable adding a CRC to the end of transmit frame */ |
Referenced by ksz8851snl_init().
#define TX_CTRL_ENABLE (0x0001) /* Enable tranmsit */ |
Referenced by ksz8851snl_init().
#define TX_CTRL_FLOW_ENABLE (0x0008) /* Enable transmit flow control */ |
Referenced by ksz8851snl_init().
#define TX_CTRL_FLUSH_QUEUE (0x0010) /* Clear transmit queue, reset tx frame pointer */ |
#define TX_CTRL_ICMP_CHECKSUM (0x0100) /* Enable ICMP frame checksum generation */ |
Referenced by ksz8851snl_init().
#define TX_CTRL_INTERRUPT_ON (0x8000) /* Transmit Interrupt on Completion */ |
#define TX_CTRL_IP_CHECKSUM (0x0020) /* Enable IP frame checksum generation */ |
Referenced by ksz8851snl_init().
#define TX_CTRL_PAD_ENABLE (0x0004) /* Eanble adding a padding to a packet shorter than 64 bytes */ |
Referenced by ksz8851snl_init().
#define TX_CTRL_TCP_CHECKSUM (0x0040) /* Enable TCP frame checksum generation */ |
Referenced by ksz8851snl_init().
#define TX_CTRL_UDP_CHECKSUM (0x0080) /* Enable UDP frame checksum generation */ |
Referenced by ksz8851snl_init().
#define TX_FRAME_ID_MASK (0x003F) /* Transmit frame ID mask */ |
#define TX_MEM_AVAILABLE_MASK (0x1FFF) /* The amount of memory available in TXQ */ |
Referenced by ksz8851snl_update().
#define TX_MEM_TEST_FAILED (0x0800) /* TX memory BIST test fail */ |
#define TX_MEM_TEST_FAILED_COUNT (0x0700) /* TX memory BIST test fail count */ |
#define TX_MEM_TEST_FINISHED (0x1000) /* TX memeory BIST test finish */ |
#define TX_STAT_ERRORS ( TX_STAT_MAX_COL | TX_STAT_LATE_COL ) |
#define TX_STAT_LATE_COL (0x2000) /* Tranmsit late collision occurs */ |
#define TX_STAT_MAX_COL (0x1000) /* Tranmsit maximum collision is reached */ |
#define TX_TOTAL_FRAME_SIZE_MASK (0xFFFF) /* Set next total tx frame size mask */ |
#define TXQ_AUTO_ENQUEUE (0x0004) /* Enable enqueue tx frames from tx buffer automatically */ |
#define TXQ_ENQUEUE (0x0001) /* Enable enqueue tx frames one frame at a time */ |
Referenced by ksz8851snl_update().
#define TXQ_MEM_AVAILABLE_INT (0x0002) /* Enable generate interrupt when tx memory is available */ |
#define WAKEUP_AUTO_ENABLE (0x0080) /* Enable auto wake-up in energy mode */ |
#define WAKEUP_EVENT_MASK (0x003C) /* Wake-up event mask */ |
#define WAKEUP_FROM_ENERGY (0x0004) /* Wake-up from energy event detected */ |
#define WAKEUP_FROM_LINKUP (0x0008) /* Wake-up from link up event detected */ |
#define WAKEUP_FROM_MAGIC (0x0010) /* Wake-up from magic packet event detected */ |
#define WAKEUP_FROM_WKFRAME (0x0020) /* Wake-up from wake-up frame event detected */ |
#define WAKEUP_NORMAL_AUTO_ENABLE (0x0040) /* Enable auto goto normal mode from energy detecion mode */ |
#define WAKEUP_TIME (0xFF00) /* Min time (sec) wake-uo after detected energy */ |
#define WOL_FRAME0_ENABLE (0x0001) /* Enable the wake up frame 0 pattern detection */ |
#define WOL_FRAME1_ENABLE (0x0002) /* Enable the wake up frame 1 pattern detection */ |
#define WOL_FRAME2_ENABLE (0x0004) /* Enable the wake up frame 2 pattern detection */ |
#define WOL_FRAME3_ENABLE (0x0008) /* Enable the wake up frame 3 pattern detection */ |
#define WOL_MAGIC_ENABLE (0x0080) /* Enable the magic packet pattern detection */ |