SAM External Interrupt Driver.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | EIC_Handler (void) |
Handler for the EXTINT hardware module interrupt. More... | |
enum status_code | extint_chan_disable_callback (const uint8_t channel, const enum extint_callback_type type) |
Disables asynchronous callback generation for a given channel and type. More... | |
enum status_code | extint_chan_enable_callback (const uint8_t channel, const enum extint_callback_type type) |
Enables asynchronous callback generation for a given channel and type. More... | |
uint8_t | extint_get_current_channel (void) |
Find what channel caused the callback. More... | |
enum status_code | extint_register_callback (const extint_callback_t callback, const uint8_t channel, const enum extint_callback_type type) |
Registers an asynchronous callback function with the driver. More... | |
enum status_code | extint_unregister_callback (const extint_callback_t callback, const uint8_t channel, const enum extint_callback_type type) |
Unregisters an asynchronous callback function with the driver. More... | |
Variables | |
uint8_t | _current_channel |
struct _extint_module | _extint_dev |
Handler for the EXTINT hardware module interrupt.
References _current_channel, _extint_dev, EIC_NUMBER_OF_INTERRUPTS, extint_chan_clear_detected(), extint_chan_is_detected(), and NULL.
uint8_t _current_channel |
This is the number of the channel whose callback is currently running.
Referenced by EIC_Handler(), and extint_get_current_channel().
struct _extint_module _extint_dev |
Internal driver device instance struct, declared in the main module driver.
Internal driver device instance struct.
Referenced by _system_extint_init(), EIC_Handler(), extint_register_callback(), and extint_unregister_callback().