Here are the data structures with brief descriptions:
 atpl230_t | |
 atpl230Cfg_t | |
 atpl230ChnCfg_t | |
 buart_comm_data_t | Communications Queue Info |
 busart_comm_data_t | Communications Queue Info |
 cmd_params_t | |
 genclk_config | Hardware representation of a set of generic clock parameters |
 map_buffers_t | |
 map_ports_t | |
 map_protocols_t | |
 pdc_packet | PDC data packet for transfer |
 pll_config | Hardware-specific representation of PLL configuration |
 s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
 sam_uart_opt | Option list for UART peripheral initialization |
 sam_usart_opt_t | |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 uart_config_optical | |
 uart_rs232_options | Input parameters when initializing RS232 and similar modes |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_iso7816_opt_t | |
 usart_spi_opt_t | |
 USI_param_t | |
 x_usi_serial_cmd_params_t | |
 x_usi_sniffer_cmd_params | |
 xPhyMsgRx_t | |
 xPhyMsgTx_t | |
 xPhyMsgTxResult_t | |