The Phy Sniffer example uses the Phy layer to monitor data traffic and then sends it via serial communications to the ATPL Multiprotocol Sniffer Tool.
This package should be used with any PLC board on which there is PLC hardware dedicated.
This application will configure the PRIME PHY and its serial interface to communicate with ATMEL ATPL Multiprotocol Sniffer Tool.
The tool is ready to monitor data traffic.