![]() | |
![]() | The Universal Asynchronous Receiver Transmitter features a two-pin UART that can be used for communication and trace purposes and offers an ideal medium for in-situ programming solutions |
![]() | Receiver Transmitter (USART) |
![]() | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
![]() ![]() | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
![]() | Driver for the SUPC (Supply Controller) |
![]() | See Quickstart guide for SAM SPI driver |
![]() | |
![]() | |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
![]() ![]() | See Quick Start Guide for the System Clock Management service (SAM4S) |
![]() | This is a stub on the SAM Power Manager Control (PMC) for the sleepmgr service |
![]() | Compiler abstraction layer and code utilities for AT91SAM |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | See Quick start guide for Serial Interface service |
![]() | Transmitter (USART) |
![]() | This module provides configuration and utils for Powerline Communications |
![]() ![]() | This module provides configuration and utils for the PLC PHY layer interface |
![]() ![]() ![]() | This module provides configuration and utils to serialize the PLC PHY layer |
![]() ![]() | This module provides configuration and utils to control the PLC interface with the ATPL230 PHY layer |
![]() ![]() | This module provides configuration and utils for the serialization of protocols in PLC |
![]() ![]() | This module provides configuration and utils to calculate the CRC for PRIME messages in a PLC network |
![]() ![]() | This module provides configuration and utils for PLC Buffered UART service interface |
![]() ![]() | This module provides configuration and utils for PLC Buffered USART service interface |
![]() | See Quick start guide for the common IOPORT service |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the the Peripheral Direct Memory Access (DMA) Controller (PDC) module |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Timer Counter functionality |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() ![]() | Evaluation Board for atpl230a devices |
![]() ![]() ![]() | Definitions related to the board description |
![]() ![]() ![]() | Definitions related to the board operating frequency |
![]() ![]() ![]() | Symbols that describe features and capabilities of the board |
![]() | This is the common API for GPIO |