#include <atpl230.h>
Data Fields | |
uint8_t | att_level |
Attenuation level with which the message must be transmitted. More... | |
uint8_t * | data_buf |
Pointer to data buffer. More... | |
uint16_t | data_len |
Length of the data buffer. More... | |
uint8_t | disable_rx |
TX Forced. More... | |
uint8_t | mode |
Mode PRIME v1.3 or PRIME PLUS. More... | |
uint8_t | scheme |
Modulation scheme of last transmitted message. More... | |
uint32_t | tdelay |
Delay for transmission in 10's of us. More... | |
uint8_t | tmode |
Time mode: 0: Absolute mode, 1: Differential mode. More... | |
uint8_t | uc_buff_id |
Buffer identifier. More... | |
uint8_t xPhyMsgTx_t::att_level |
Attenuation level with which the message must be transmitted.
Referenced by display_config(), get_transmission_att_level(), load_config(), main(), phy_tx_frame(), and save_config().
uint8_t* xPhyMsgTx_t::data_buf |
Pointer to data buffer.
Referenced by fill_msg_fixed(), fill_msg_manual(), fill_msg_random(), main(), and phy_tx_frame().
uint16_t xPhyMsgTx_t::data_len |
Length of the data buffer.
Referenced by display_config(), fill_msg_fixed(), fill_msg_manual(), fill_msg_random(), get_data_len(), load_config(), main(), phy_tx_frame(), and save_config().
uint8_t xPhyMsgTx_t::disable_rx |
TX Forced.
Referenced by display_config(), get_transmission_disable_rx(), load_config(), main(), phy_tx_frame(), and save_config().
uint8_t xPhyMsgTx_t::mode |
Mode PRIME v1.3 or PRIME PLUS.
Referenced by display_config(), get_transmission_mode(), load_config(), main(), phy_tx_frame(), and save_config().
uint8_t xPhyMsgTx_t::scheme |
Modulation scheme of last transmitted message.
Referenced by display_config(), get_transmission_scheme(), load_config(), main(), phy_tx_frame(), and save_config().
uint32_t xPhyMsgTx_t::tdelay |
Delay for transmission in 10's of us.
Referenced by main(), and phy_tx_frame().
uint8_t xPhyMsgTx_t::tmode |
Time mode: 0: Absolute mode, 1: Differential mode.
Referenced by main(), and phy_tx_frame().
uint8_t xPhyMsgTx_t::uc_buff_id |
Buffer identifier.
Referenced by display_config(), get_transmission_buffer_id(), load_config(), main(), phy_tx_frame(), and save_config().