Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
AVR477 Target Example Documentation

Introduction

AVR477 is a Unique reference design with true integration of RF, Touch & MEMS

Connection Aspects

FlowDiagram.jpg

Sections

  • AVR477 Remote : This page provides firmware details of the AVR477 Remote.
  • AVR477 Target : This page provides firmware details of the AVR477 Target. The Target application can be run on the STB-RCB128RFA1 board or the RZ600-RF231 board.

Device Info

For the Demo scenario,a Target application that sends QDebug Data,received over air, to QTouch Studio is used. Target Application can be run on the ATUC3A3256S MCU RZ600 board or on the ATmega128RFA1 MCU on the Sensor Terminal Board,when used along with the QT600.

Compilation Info

This software was written for the GNU GCC,IAR for AVR,IAR for AVR32.
Supported Versions : AVR Studio 4,AVR Studio 5,IAR for AVR 6.10,IAR for AVR32 4.10 or higher.
Other compilers may or may not work.

Contact Information

For further information, visit Atmel AVR.
Support and FAQ: https://www.microchip.com/support/