![]() ![]() | These are application-specific resources which are used in the example application of the coordinator in addition to the underlaying stack |
![]() ![]() | Assembler abstraction layer and utilities |
![]() ![]() | File contains register and command defines specific for AT86RF231 |
![]() ![]() | Compatibility definitions for compilers (IAR, GCC) |
![]() ![]() | This file contains the Buffer Management Module definitions |
![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | User board configuration template |
![]() ![]() | This header holds all IEEE 802.15.4-2006 constants and attribute identifiers |
![]() ![]() | User board initialization template |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 8-bit AVR |
![]() ![]() | |
![]() ![]() | These are all timer IDs which are used in MAC |
![]() ![]() | This header file declares macros for various build configurations |
![]() ![]() | Terminal Target application |
![]() ![]() | Mapping of IAR EW MCU type macros to AVR-GCC MCU type macros |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | This header file declares macros for various build configurations |
![]() ![]() | These are all timer IDs which are used in NWK |
![]() ![]() | This file defines all message constants |
![]() ![]() | PAL related APIs |
![]() ![]() | PAL board types for ATmega128RFA1 |
![]() ![]() | Declaration Boot flash functions |
![]() ![]() | Board specific configuration file |
![]() ![]() | Flash writting support functionality |
![]() ![]() | PAL configuration generic for ATmega128RFA1 |
![]() ![]() | Definition of supported PAL types |
![]() ![]() | Atmel part identification macros |
![]() ![]() | Declarations of API functions to access push button pairing functionality |
![]() ![]() | Preprocessor utils |
![]() ![]() | Program memory access |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Return values of APIs |
![]() ![]() | This header file declares the interface for the RF4Control stack |
![]() ![]() | Stack configuration parameters |
![]() ![]() | Status code definitions |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | This file contains TAL API function declarations |
![]() ![]() | File contains TAL configuration parameters |
![]() ![]() | This file contains defines for TAL types |
![]() ![]() | This file is the interface for Transceiver Feature Access (TFA) functionality |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | User board definition template |
![]() ![]() | Implementation of vendor-specific data handling |
![]() ![]() | Declarations of API functions to access vendor specific data functionality |
![]() ![]() | API for ZRC profile includes cmd discovery and RC commands |