These are all timer IDs which are used in MAC.
Macros | |
#define | MAC_FIRST_TIMER_ID (0) |
#define | MAC_LAST_TIMER_ID (NUMBER_OF_MAC_TIMERS - 1) |
#define | NUMBER_OF_MAC_BEACON_SUPPORT_TIMERS (0) |
#define | NUMBER_OF_MAC_INDIRECT_DATA_SUPPORT_TIMERS (0) |
#define | NUMBER_OF_MAC_RX_ENABLE_SUPPORT_TIMERS (1) |
#define | NUMBER_OF_MAC_SCAN_SUPPORT_TIMERS (1) |
#define | NUMBER_OF_MAC_TIMERS |
Typedefs | |
typedef enum mac_timer_id_tag | mac_timer_id_t |
Enumerations | |
enum | mac_timer_id_tag { T_Scan_Duration, T_Rx_Enable } |
#define MAC_FIRST_TIMER_ID (0) |
#define MAC_LAST_TIMER_ID (NUMBER_OF_MAC_TIMERS - 1) |
#define NUMBER_OF_MAC_BEACON_SUPPORT_TIMERS (0) |
#define NUMBER_OF_MAC_INDIRECT_DATA_SUPPORT_TIMERS (0) |
#define NUMBER_OF_MAC_RX_ENABLE_SUPPORT_TIMERS (1) |
#define NUMBER_OF_MAC_SCAN_SUPPORT_TIMERS (1) |
#define NUMBER_OF_MAC_TIMERS |
typedef enum mac_timer_id_tag mac_timer_id_t |
enum mac_timer_id_tag |