Microchip® Advanced Software Framework

conf_sio2ncp.h File Reference

Serial Input & Output configuration.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

Macros

Configuration
#define USART_NCP   (&USARTA0)
 
#define USART_NCP_BAUDRATE   9600
 
#define USART_NCP_CHAR_LENGTH   USART_CHSIZE_8BIT_gc
 
#define USART_NCP_PARITY   USART_PMODE_DISABLED_gc
 
#define USART_NCP_STOP_BITS   1
 
#define USART_NCP_RX_ISR_ENABLE()   usart_rx_complete_interrupt_enable(USART_NCP)
 
#define USART_NCP_ISR_VECT()   ISR(USART0_RX_vect)
 

#define USART_NCP   (&USARTA0)

Referenced by sio2ncp_init(), and sio2ncp_tx().

#define USART_NCP_BAUDRATE   9600

Referenced by sio2ncp_init().

#define USART_NCP_CHAR_LENGTH   USART_CHSIZE_8BIT_gc
#define USART_NCP_ISR_VECT ( )    ISR(USART0_RX_vect)
#define USART_NCP_PARITY   USART_PMODE_DISABLED_gc
#define USART_NCP_RX_ISR_ENABLE ( )    usart_rx_complete_interrupt_enable(USART_NCP)

Referenced by sio2ncp_init().

#define USART_NCP_STOP_BITS   1