Encodes mac api's to comman byte stream.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
|
static | FLASH_DECLARE (uint8_t phy_pib_size[]) |
|
uint8_t | mac_get_pib_attribute_size (uint8_t pib_attribute_id) |
|
retval_t | wpan_init (void) |
| The stack initialization function. More...
|
|
bool | wpan_mcps_data_req (uint8_t SrcAddrMode, wpan_addr_spec_t *DstAddrSpec, uint8_t msduLength, uint8_t *msdu, uint8_t msduHandle, uint8_t TxOptions) |
| Initiate MCPS-DATA.request service and have it placed in the MCPS-SAP queue. More...
|
|
bool | wpan_mcps_purge_req (const uint8_t msduHandle) |
| Initiate MCPS-PURGE.request service and have it placed in the MCPS-SAP queue. More...
|
|
bool | wpan_mlme_associate_req (uint8_t LogicalChannel, uint8_t ChannelPage, wpan_addr_spec_t *CoordAddrSpec, uint8_t CapabilityInformation) |
| Initiate MLME-ASSOCIATE.request service and have it placed in the MLME-SAP queue. More...
|
|
bool | wpan_mlme_associate_resp (uint64_t DeviceAddress, uint16_t AssocShortAddress, uint8_t status) |
| Initiate MLME-ASSOCIATE.response service and place it in the MLME-SAP queue. More...
|
|
bool | wpan_mlme_disassociate_req (wpan_addr_spec_t *DeviceAddrSpec, uint8_t DisassociateReason, bool TxIndirect) |
| Inititate MLME-DISASSOCIATE.request service and have it placed in the MLME-SAP queue. More...
|
|
bool | wpan_mlme_get_req (uint8_t PIBAttribute) |
| Initiate MLME-GET.request service and have it placed in the MLME-SAP queue. More...
|
|
bool | wpan_mlme_orphan_resp (uint64_t OrphanAddress, uint16_t ShortAddress, bool AssociatedMember) |
| Initiate MLME-ORPHAN.response service and have it placed in MLME_SAP queue. More...
|
|
bool | wpan_mlme_poll_req (wpan_addr_spec_t *CoordAddrSpec) |
| Initiate MLME-POLL.request service and have it placed in the MLME-SAP queue. More...
|
|
bool | wpan_mlme_reset_req (bool SetDefaultPib) |
| Initiate MLME-RESET.request service and have it placed in the MLME-SAP queue. More...
|
|
bool | wpan_mlme_rx_enable_req (bool DeferPermit, uint32_t RxOnTime, uint32_t RxOnDuration) |
| Initiate MLME-RX-ENABLE.request service and have it placed in the MLME-SAP queue. More...
|
|
bool | wpan_mlme_scan_req (uint8_t ScanType, uint32_t ScanChannels, uint8_t ScanDuration, uint8_t ChannelPage) |
| Initiate MLME-SCAN.request service and have it placed in the MLME-SAP queue. More...
|
|
bool | wpan_mlme_set_req (uint8_t PIBAttribute, void *PIBAttributeValue) |
| Initiate MLME-SET.request service and have it placed in MLME_SAP queue. More...
|
|
bool | wpan_mlme_start_req (uint16_t PANId, uint8_t LogicalChannel, uint8_t ChannelPage, uint8_t BeaconOrder, uint8_t SuperframeOrder, bool PANCoordinator, bool BatteryLifeExtension, bool CoordRealignment) |
| Initiate MLME-START service and have it placed in the MLME-SAP queue. More...
|
|