address_field_t | MAC Address type |
 avr32_usbb_uddmax_t | Access points to the USBB device DMA memory map with arrayed registers |
 buffer_t | Buffer structure holding information of each buffer |
 frame_info_tag | Globally used frame information structure |
 frame_payload_t | General Command frame payload type |
 fsk_tag | |
 genclk_config | Hardware representation of a set of generic clock parameters |
 gpio_map_t | A type definition of pins and modules connectivity |
 gts_char_tag | |
 leg_oqpsk_tag | |
 mac_assoc_req_tag | Association Request type |
 mac_assoc_response_tag | Association Response type |
 mac_beacon_payload_tag | Beacon Payload type |
 mac_coord_realign_tag | Coordinator Realignment type |
 mac_data_payload_tag | Data Payload type |
 mac_dev_gts_mgmt_tag | Device GTS table structure |
 mac_disassoc_req_tag | Disassociation Request type |
 mac_gts_desc_tag | |
 mac_gts_list_tag | |
 mac_gts_spec_tag | |
 mac_pan_gts_mgmt_tag | PANC GTS table structure |
 mac_pib_tag | |
 mcps_data_conf_tag | This is the MCPS-DATA.confirm message structure |
 mcps_data_ind_tag | This is the MCPS-DATA.indication message structure |
 mcps_data_req_tag | This is the MCPS-DATA.request message structure |
 mcps_purge_conf_tag | This is the MCPS-PURGE.confirm message structure |
 mcps_purge_req_tag | This is the MCPS-PURGE.request message structure |
 mlme_associate_conf_tag | This is the MLME-ASSOCIATE.confirm message structure |
 mlme_associate_ind_tag | This is the MLME-ASSOCIATE.indication message structure |
 mlme_associate_req_tag | This is the MLME-ASSOCIATE.request message structure |
 mlme_associate_resp_tag | This is the MLME-ASSOCIATE.response message structure |
 mlme_beacon_notify_ind_tag | This is the MLME-BEACON-NOTIFY.indication message structure |
 mlme_comm_status_ind_tag | This is the MLME-COMM-STATUS.indication message structure |
 mlme_disassociate_conf_tag | This is the MLME-DISASSOCIATE.confirm message structure |
 mlme_disassociate_ind_tag | This is the MLME-DISASSOCIATE.indication message structure |
 mlme_disassociate_req_tag | This is the MLME-DISASSOCIATE.request message structure |
 mlme_get_conf_tag | This is the MLME-GET.confirm message structure |
 mlme_get_req_tag | This is the MLME-GET.request message structure |
 mlme_gts_conf_tag | This is the MLME-GTS.confirm message structure |
 mlme_gts_ind_tag | This is the MLME-GTS.indication message structure |
 mlme_gts_req_tag | This is the MLME-GTS.request message structure |
 mlme_orphan_ind_tag | This is the MLME-ORPHAN.indication message structure |
 mlme_orphan_resp_tag | This is the MLME-ORPHAN.response message structure |
 mlme_poll_conf_tag | This is the MLME-POLL.confirm message structure |
 mlme_poll_req_tag | This is the MLME-POLL.request message structure |
 mlme_reset_conf_tag | This is the MLME-RESET.confirm message structure |
 mlme_reset_req_tag | This is the MLME-RESET.request message structure |
 mlme_rx_enable_conf_tag | This is the MLME-RX-ENABLE.confirm message structure |
 mlme_rx_enable_req_tag | This is the MLME-RX-ENABLE.request message structure |
 mlme_scan_conf_tag | This is the MLME-SCAN.confirm message structure |
 mlme_scan_req_tag | This is the MLME-SCAN.request message structure |
 mlme_set_conf_tag | This is the MLME-SET.confirm message structure |
 mlme_set_req_tag | This is the MLME-SET.request message structure |
 mlme_start_conf_tag | This is the MLME-START.confirm message structure |
 mlme_start_req_tag | This is the MLME-START.request message structure |
 mlme_sync_loss_ind_tag | This is the MLME-SYNC-LOSS.indication message structure |
 mlme_sync_req_tag | This is the MLME-SYNC.request message structure |
 mr_oqpsk_tag | |
 new_phy_tag | |
 ofdm_tag | |
 oqpsk_tag | |
 parse_tag | |
 phy_mode_tag | PHY mode structure |
 phy_tag | |
 pib_value_t | PIB attribute value type |
 pll_config | Hardware-specific representation of PLL configuration |
 pm_freq_param_t | Input and output parameters when initializing PM clocks using pm_configure_clocks() |
 queue_tag | Queue structure |
 rate_tag | |
 scan_result_list_t | Union to force alignment of variable portion of scan confirm with wpan_pandescriptor_t |
 search_t | Structure to search for a buffer to be removed from a queue |
 sec_ctrl_tag | Structure containing auxiliary security header information |
 spi_device | Polled SPI device definition |
 spi_options_t | Option structure for SPI channels |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 sun_phy_mode_tag | |
 sun_phy_tag | |
 t_cpu_time | Structure holding private information, automatically initialized by the cpu_set_timeout() function |
 tal_pib_tag | |
 tc_capture_opt_t | Parameters when initializing a timer/counter in capture mode |
 tc_interrupt_t | Timer/counter interrupts |
 tc_waveform_opt_t | Parameters when initializing a timer/counter in waveform mode |
 timer_info_tag | |
 tLED_DESCRIPTOR | Structure describing LED hardware connections |
 u_avr32_flashc_fcmd_t | |
 u_avr32_flashc_fcr_t | |
 u_avr32_pm_bgcr_t | |
 u_avr32_pm_bod_t | |
 u_avr32_pm_cksel_t | |
 u_avr32_pm_gcctrl_t | |
 u_avr32_pm_icr_t | |
 u_avr32_pm_idr_t | |
 u_avr32_pm_ier_t | |
 u_avr32_pm_mcctrl_t | |
 u_avr32_pm_oscctrl0_t | |
 u_avr32_pm_oscctrl1_t | |
 u_avr32_pm_oscctrl32_t | |
 u_avr32_pm_pll_t | |
 u_avr32_pm_rccr_t | |
 u_avr32_pm_vregcr_t | |
 u_avr32_spi_cr_t | |
 u_avr32_spi_csr_t | |
 u_avr32_spi_idr_t | |
 u_avr32_spi_ier_t | |
 u_avr32_spi_mr_t | |
 u_avr32_spi_tdr_t | |
 udc_config_speed_t | Configuration descriptor and UDI link for one USB speed |
 udc_config_t | All information about the USB Device |
 udc_desc_t | Structure for USB Device Configuration Descriptor |
 udc_string_desc_t | USB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure |
 udd_ctrl_request_t | Global variable to give and record information of the setup request management |
 udd_ep_job_t | Structure definition about job registered on an endpoint |
 udi_api_t | UDI API |
 udi_cdc_comm_desc_t | Communication Class interface descriptor |
 udi_cdc_data_desc_t | Data Class interface descriptor |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usb_association_desc_t | Standard USB Interface Association Descriptor structure |
 usb_cdc_acm_desc_t | CDC ACM Functional Descriptor |
 usb_cdc_call_mgmt_desc_t | CDC Call Management Functional Descriptor |
 usb_cdc_control_signal_t | Control signal structure |
 usb_cdc_hdr_desc_t | CDC Header Functional Descriptor |
 usb_cdc_line_coding_t | Line Coding structure |
 usb_cdc_notify_msg_t | |
 usb_cdc_notify_serial_state_t | Hardware handshake support (cdc spec 1.1 chapter 6.3.5) |
 usb_cdc_union_desc_t | CDC Union Functional Descriptor |
 usb_conf_desc_t | Standard USB configuration descriptor structure |
 usb_dev_bos_desc_t | USB Device BOS descriptor structure |
 usb_dev_capa_ext_desc_t | USB Device Capabilities - USB 2.0 Extension Descriptor structure |
 usb_dev_desc_t | Standard USB device descriptor structure |
 usb_dev_lpm_desc_t | USB Device LPM Descriptor structure |
 usb_dev_qual_desc_t | Standard USB device qualifier descriptor structure |
 usb_ep_desc_t | Standard USB endpoint descriptor structure |
 usb_iad_desc_t | Standard USB association descriptor structure |
 usb_iface_desc_t | Standard USB interface descriptor structure |
 usb_setup_req_t | A USB Device SETUP request |
 usb_str_desc_t | A standard USB string descriptor structure |
 usb_str_lgid_desc_t | |
 wpan_addr_spec_tag | Device address specification structure |
 wpan_pandescriptor_tag | PAN descriptor information structure |